Power and control cables

-
Various applications
- PVC outer sheath and coloured cores
- PVC outer sheath and numbered cores
- Intrinsically safe circuits
- PVC sheath, certified
-
Halogen-free ÖLFLEX®
- ÖLFLEX® CLASSIC 100 H
- ÖLFLEX® CLASSIC 110 H
- ÖLFLEX® CLASSIC 110 CH
- ÖLFLEX® CLASSIC 115 CH
- ÖLFLEX® CLASSIC 110 H SF
- ÖLFLEX® CLASSIC 115 CH SF
- ÖLFLEX® CLASSIC 115 CH SF (TP)
- ÖLFLEX® CLASSIC 130 H
- ÖLFLEX® CLASSIC 135 CH
- ÖLFLEX® CLASSIC 128 H BK 0,6/1 kV
- ÖLFLEX® CLASSIC 128 CH BK 0,6/1 kV
- ÖLFLEX® CLASSIC 128 H BK SC
- ÖLFLEX® CLASSIC 130 H BK 0,6/1 kV
- ÖLFLEX® CLASSIC 135 CH BK 0,6/1 kV
-
Harsh conditions
-
High mechanical and chemical resistance
- ÖLFLEX® PETRO C HFFR 0,6/1 kV
- ÖLFLEX® ROBUST 200
- ÖLFLEX® ROBUST 210
- ÖLFLEX® ROBUST 215 C
- ÖLFLEX® CLASSIC 400 P
- ÖLFLEX® CLASSIC 400 CP
- ÖLFLEX® CLASSIC 415 CP
- ÖLFLEX® 408 P
- ÖLFLEX® 409 P
- ÖLFLEX® 409 CP
- ÖLFLEX® 440 P
- ÖLFLEX® 440 CP
- ÖLFLEX® 450 P
- ÖLFLEX® 500 P
- ÖLFLEX® 540 P
- ÖLFLEX® 540 CP
- ÖLFLEX® 550 P*
- Rubber cables
-
High mechanical and chemical resistance
- Servo applications
- Power chain applications
- Robotics
- Conveyor technology
-
Special applications
- Special single cores
- Commercial vehicles
-
Rolling stock
- ÖLFLEX® TRAIN 301 TW 300V
- ÖLFLEX® TRAIN 310 TW-P 300V
- ÖLFLEX® TRAIN 315 C TW-P 300V
- ÖLFLEX® TRAIN 317 C TW-P 300V
- ÖLFLEX® TRAIN 320 TW-E 300V
- ÖLFLEX® TRAIN 325 C TW-E 300V
- ÖLFLEX® TRAIN 327 C TW-E 300V
- ÖLFLEX® TRAIN 331 600V
- ÖLFLEX® TRAIN 340 600V
- ÖLFLEX® TRAIN 345 C 600V
- ÖLFLEX® TRAIN 350 300V
- ÖLFLEX® TRAIN 355 C 300V
- ÖLFLEX® TRAIN 361 1,8kV
- ÖLFLEX® TRAIN 371 1,8kV
- ÖLFLEX® TRAIN 381 3,6kV
- ÖLFLEX® TRAIN HT 150 F 1,8kV
- ÖLFLEX® TRAIN HT 150 F 3,6kV
- ÖLFLEX® TRAIN HT 150 FF 1,8kV
- ÖLFLEX® TRAIN HT 150 FF 3,6kV
- ÖLFLEX® TRAIN HT 150 FX 3,6kV
- Photovoltaic
- Wind energy
- eMobility
- Temperature measurement (extension and compensating cables)
- Expanded ambient temperatures
- Control Cabinet Single Cores
- Building Installation
-
ÖLFLEX® CONNECT Systems Solutions
-
ÖLFLEX® CONNECT Servo assemblies
- ÖLFLEX® SERVO Basic Line according to Siemens 6FX5002 (PVC)
- ÖLFLEX® SERVO Core Line for Siemens 6FX8002 (PUR)
- ÖLFLEX® SERVO Extended Line according to Siemens 6FX8002 (PUR)
- ÖLFLEX® SERVO Extended Line acc. Bosch Rexroth / Indramat (PUR)
- ÖLFLEX® SERVO Core Line acc. Lenze (PVC)
- ÖLFLEX® SERVO Core Line acc. SEW (PVC)
- ÖLFLEX® SERVO Core Line acc. SEW (PUR)
- Servo harnessing according to INDRAMAT® IKS / RKG
- Spiralised
- Connection and extension cables
- eMobility - Assembled charging cables
-
ÖLFLEX® CONNECT Servo assemblies