You're logged in as: Max Mustermann
You're logged in as : Max Mustermann
5.1 Why don't all our ÖLFLEX® and UNITRONIC® cables have a CE mark?
5.2 Which Lapp cables are approved for use in hazardous or explosive environments?
5.3 What exactly are "intrinsically safe circuits" and what cables can be used in such circuits?
5.4 Is it true that only cables with a blue outer sheath must be used in "intrinsically safe circuits"?
Download our latest brochures and flyers
27.04.2021
LAPP Group mourns Ursula Ida Lapp
17.03.2021
100 Years Oskar LAPP
He was a brilliant inventor and a passionate businessman...
09.12.2020
Solutions for single core systems
LAPP single core systems for the perfect solution for storing, transporting and processing single...
Password forgotten?
register