LAPP Champion
Lightweight. Durable. Robust.

The Champion is our solution for easy unwinding of cable drums. It effortlessly accepts small spools from 15 cm or drums with a flange diameter of up to 90 cm. The special construction makes the Champion particularly light and yet provides a safe and stable stand on different surfaces. The drum dispenser is available in two different models - Champion 52 or Champion 67. Depending on the model, the product is suitable for different drum widths of up to a maximum of 52 or 67 cm.
Benefits:
- Universal and flexible use due to rubber feet or steering rollers
- Enables cable-friendly storage and handling
- Weight-reduced unwinding solution due to the lightweight hybrid frame made of glass fibre reinforced polyamide and aluminium
- Robust construction suitable for outdoor use
- Weather-resistant through the use of high-quality stainless materials
- Load capacity up to 200 kg