e-Shop

Tri-Rated Cable

LAPP ÖLFLEX® UNIPLUS TRI cable is a high quality switchgear cable available at an affordable price. With 14 colours to choose from LAPP’s tri-rated is the perfect solution for your control panel wiring needs.

Fanatic-Lapp-Tri-Rated-Banner-NO-CTA-AWK

LAPP new tri-rated is a single core, flexible cable with PVC insulation, approved to BS6231 cable rating among many other approvals. It is available in a range of colours and sizes from 0.5 mm², 10 mm² to 16 mm². Larger sizes such as 25 mm² and up to 240 mm² are also available on request.

➤ Flexible
➤ Compact
➤ BS, UL and CSA approved
➤ CPR tested
➤ Flame retardant
➤ Superior quality
➤ Extended durability

Colour consistency for a precise and quick installation

Is Buying Tri-Rated Cable Giving You The Blues? With LAPP you can achieve peace of mind.

As a fast, widely used commodity product, tri-rated cables are manufactured in a wide variety of colours. However, often there is no consistency in the colour palette used for the outer sheath meaning nuances can vary significantly from manufacturer to manufacturer and from one batch to the other. Installing cables with different colours can cause severe delays to the whole installation and overall the lack of colour standardisation makes life hard for both the buyer and the installer. Thanks to the accurate RAL numbering of all the LAPP ÖLFLEX® UNIPLUS TRI - Rated cables, customers can be assured that when they order the cable in dark blue, in a year it will still be the same shade. This provides peace of mind for the buyer and the installer, it shortens installation times and ultimately can help reduce costs. 

LAPP’s ÖLFLEX® UNIPLUS TRI - Rated has all the attributes of a standard tri-rated cable: it has UL, CSA and British Standard approvals, and it is also CPR tested to Eca class. This triple certification allows the cable to be used in both the European and North American markets, making the tri-rated a highly sought after product. Its applications include electrical cabinets, switch controls, relay and instrumentation panels of power switchgear. It can also be installed in small electrical devices and therefore can be utilised in most industries and sectors.