You're logged in as: Max Mustermann
You're logged in as : Max Mustermann
1.1 Why do all connection and control cables feature two rated voltage ranges, for example U0/U 300/500 V?
1.2 How do you convert the alternating current voltage value (AC) of an ÖLFLEX® cable into the corresponding direct current voltage value (DC)?
1.3 Why can a cable not be loaded with the same current amperage when used in different ambient temperatures?
1.4 Can the steel wire armour of the ÖLFLEX® CLASSIC 100 SY also be used as EMC-compliant electromagnetic shielding resp. screening?
1.5 Is it possible to load a cable or wire with a voltage class of 300/500 V with a higher voltage for a brief period, provided that the testing voltage value is not exceeded?
1.6 What is the difference between a copper braid screening and an aluminium laminated foil screening?
Download our latest brochures and flyers
27.04.2021
LAPP Group mourns Ursula Ida Lapp
17.03.2021
100 Years Oskar LAPP
He was a brilliant inventor and a passionate businessman...
09.12.2020
Solutions for single core systems
LAPP single core systems for the perfect solution for storing, transporting and processing single...
Password forgotten?
register