Highly Flexible Chain Cables
A range of highly flexible chain cables for constant moving applications. Suitable for the most modern of automated manufacturing systems, inside and outdoors, and to meet the highest service life requirements.

ÖLFLEX®-FD Classic 810 & 810 CY
➤ PVC robotics cable
➤ Highly flexible
➤ Suitable for continuously moving applications, in power chains or machine assembly lines
➤ The small bending radius offers longer life under arduous conditions
The ÖLFLEX-FD® Classic 810 CY version has a copper braid which is also beneficial where EMC protection is required.
ÖLFLEX®-FD CLASSIC 810 P & 810 CP
➤ Polyurethane based version of the highly flexible ÖLFLEX®-FD Classic 810 robotics cable
➤ It reduces the amount of space required in power chains
➤ Still offers minimum bending radius of 7.5mm x cable diameter
The ÖLFLEX®-FD Classic 810 CP version offers screened braiding which is used where EMC protection is required and a PUR outer sheath for increased wear and tear resistance.
ÖLFLEX®-FD 855 P
➤ This cable has been designed to resist extreme stresses
➤ The materials used are halogen-free and environment-friendly
➤ It can be used in an expanded temperature range
➤ The unscreened version allows a minimum bending radius of 5 x cable diameter
ÖLFLEX® FD ROBUST
➤ A control cable for high flexible use and for robust mechanical use
➤ At room temperature it has an increased resistance against acids, caustic solutions and certain vegetable, animal and mineral oils
➤ It is ideally suited for use in agricultural, food, beverage and pharmaceutical industries
ÖLFLEX® FD 90
➤ High-flexible sheathed cables designed for the European, North American and Canadian market
➤ Suitable for flexible use and fixed installation, under light and medium mechanical load conditions
➤ For use in machine tools or for internal wiring in industrial machines
➤ The PVC sheath has increased oil resistance
ÖLFLEX®-ROBOT 900 P & 900 DP
➤ This cable handles the transmission of control and monitoring signals as well as power supply to the installation
➤ Suitable for any installation where combined torsion and bending stresses occur
➤ Suitable for connecting handling tools to welding robots and for connection to rotating or tilting tables
➤ Can also be used in applications where undefined cable runs are necessary and the cable is subjected to twisting along its length
The ÖLFLEX®-ROBOT 900 DP version offers screened braiding which is used where EMC protection is required.