Marking software
FL-SOFT – convenient marking software for FLEXIMARK® labels
FL-SOFT is marking software which allows you to mark all types of labels. It is ideal for FLEXIMARK® labels whose formats are already defined in the programme.
You can use all Microsoft® Windows facilities with the FLEXIMARK® software to print your labels – graphics, Clipart, fonts and sizes. Simply select the label text and the integrated text editor will assist you in achieving the results you require. The functions for data import, barcode application and saving individual logos are also equally simple.
Advantages:
- FL-SOFT at a glance.
- E-Plan interface enables direct data take-up.
- Guide to selecting the suitable label.
- Self-explanatory installation.
- Function keys for the most frequent commands.
- Import from other Microsoft® Windows applications or ASCII files (e.g. tables, graphics, logos)
- Zoom function from 25% to 800%.
- Label format selection from the label library.
- Creation of individual label formats.
- Preview labels before printing (WYSIWYG).
- Consecutive numbering and text sorting.
- Draw functions for rectangles, ellipses and triangles.
- Use of all Microsoft® Windows fonts and sizes.
- Graphics and Clipart.
- Menu and Help function.
- User manual.
- Barcodes – EAN-8, EAN-13, EAN-128, Code-128, Code-39, interleaved 2/5, UPC-A.