Cable Applications
4.1 How do you calculate the maximum tensile load or suspension length of a copper cable?
4.5 Are ÖLFLEX® and UNITRONIC® cables suitable for direct burial?
4.6 Are ÖLFLEX® and UNITRONIC® cables suitable for drag chain use even if they were not specifically constructed and tested for permanent flexible application?
4.7 Which cables are resistant to sea water?
4.8 Which ÖLFLEX® and UNITRONIC® cables are suitable for use in technical vacuum applications?