High Temperature Cable
A range of single core and multicore cables for temperatures ranging from -190°C to +1565°C. Suitable for use in foundries, bakeries, glass and ceramics factories.

ÖLFLEX® HEAT 180
➤ Silicone rubber sheathed cable
➤ Suitable for installation where temperature ranges widely
➤ Halogen free and low in smoke
➤ Flexible and durable
➤ Resistant to many chemicals and adverse climatic conditions
ÖLFLEX® HEAT 205
➤ Heat resistant insulated cables
➤ Excellent mechanical and physical properties
➤ Very good electrical characteristics
➤ Outstanding resistance against oil, weather and UV-Radiation resistant
➤ High elasticity and tensile strength of the insualtion material
ÖLFLEX® HEAT 260
➤ Heat resistant insulated cables
➤ Excellent mechanical, thermal and physical properties
➤ Very good electrical characteristics
➤ Outstanding resistance against oil, weather and UV-Radiation
➤ High dielectric strength
➤ High abrasion resistance