CPR Declaration of Performance
Here you can access the LAPP downloads concerning the European Construction Product Regulation (EU) No. 305/2011 within the scope of application of EN 50575:2014 + A1:2016:
(Power, control and communication cables – cables for general applications in construction works subject to reaction to fire requirements).
The download includes the declaration of performance (DoP) in German and English.
There are two ways to find the relevant download.
- Via the product name in the table below
- Via the list of LAPP article-/ordernumbers (CPR articles) with assignment of the DoP doc. no. and the product type identification code
The legal obligation to ensure the consistency/continuity of CE marking on a product is not a new concept for the supply and distribution chain, but it is particularly important in relation to CPR. Manufacturers and distributors need to reach agreements on this matter. LAPP offers a solution (Distributor Contract) and label templates.
The answers in the LAPP FAQs go into more detail on this subject.
Obligations of distributors – (EU) No. 305/2011, Article 14, (1)pp
„When making a construction product available on the market, distributors shall act with due care in relation to the requirements of this Regulation.“ LAPP conforms to that for the following products:
Productname | |
---|---|
1 | (N)HXMH |
2 | J-2Y(ST)Y...ST III BD |
3 | JE-LiYCY...BD |
4 | JE-LiYCY...BD EB |
5 | JE-Y(ST)Y...BD |
6 | JE-Y(ST)Y...BD EB |
7 | J-Y(ST)Y |
8 | J-Y(ST)Y Brandmeldekabel |
9 | N2XCH |
10 | N2XH |
11 | NAYY |
12 | NYCWY |
13 | NYCY |
14 | NYM |
15 | NYY |
16 | RD-Y(ST)Y |
17 | J-H(ST)H |
18 | 05Z1-K |
19 | 07Z1-K |
Further CPR–Products from LAPP – in the planning
Further CPR products from LAPP UK
Product Name | |
---|---|
1 | LAPP SY JZ, OZ, OB & JB |
2 | LAPP CY JZ |
3 | LAPP LSZH JB/OB |