UL & CSA Approved Cables

A range of control cables with UL & CSA approval for machine tool, conveyor and assembly line applications.
ÖLFLEX® 150 QUATTRO & 150 CY QUATTRO
These control cables are internationally approved, having the three approvals: HAR, UL and CSA. These cables are suitable for a wide range of applications including control equipment on machine tools, conveyor, and assembly lines where moderate mechanical stresses occur.
Click for full range of PVC control cables with multi standards.
Click for full range of screened PVC control cables with multi standards.

ÖLFLEX® CONTROL TM & TM CY
OLFLEX® CONTROL TM/TM CY is a flexible and oil resistant Tray and Machine Cable. The TM & TM CY cables have a broad application range due to the multiple approvals. In accordance to NFPA 79 Edition 2007 Article 12. CE compliant usage for Europe due to metric adapted sizes of the AWG conductors.
Click for full range of control cables conforming to NFPA79 standard.
Click for full range of screened control cables conforming to NFPA79 standard.
Click to see full range of all ul approved cables & csa approved cables from Lapp.