ÖLFLEX® CONTROL TM

ÖLFLEX® Control Cable PVC 0.6/1kV UL TC-ER WTTC AWM1000V WET OIL RES I+II CSA AWM

ÖLFLEX® CONTROL TM: UL MTW TC-ER CIC WTTC AWM 600V OIL RES I+II WET, CSA AWM I/II A/B FT4, Power and control cable 0.6/1 kV, PVC, Tray Exposed Run, Wind Turbine

  • Torsion resistant for drip loops
  • Wide application range (NFPA 70/NEC)/ compliance with NFPA 79 for industrial machinery
  • (UL) SUN. RES. + 75C WET

Flame-retardant Cold-resistant Mechanical resistance Oil-resistant Torsion-resistant UV-resistant

CE CSA RU UL C_UL ECOLAB EAC Fire

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
ÖLFLEX® CONTROL TM
281803
3 G 1.0 7.4 28.8 82
281804
4 G 1.0 8 38.4 95
281805
5 G 1.0 8.6 48 112
281807
7 G 1.0 9.3 67 144
281812
12 G 1.0 12 115 247
281818
18 G 1.0 14.7 173 365
281825
25 G 1.0 16.7 240 464
281602
2 X 1.5 7.3 28.8 74
281603
3 G 1.5 8.1 43 100
281604
4 G 1.5 8.8 58 119
281605
5 G 1.5 9.5 72 141
281607
7 G 1.5 10.3 101 183
281609
9 G 1.5 11.9 129.6 247
281612
12 G 1.5 14.1 172.8 328
281618
18 G 1.5 16.4 259 403
281625
25 G 1.5 18.6 360 596
281403
3 G 2.5 8.9 72 125
281404
4 G 2.5 9.8 96 175
281405
5 G 2.5 10.7 120 185
281407
7 G 2.5 11.6 168 244
281203
3 G 4.0 10.6 115 165
281204
4 G 4.0 11.5 154 220
281205
5 G 4.0 12.6 192 269
281207
7 G 4.0 14.6 269 482
281004
4 G 6.0 14.5 231 382
281005
5 G 6.0 15.8 288 457
280804
4 G 10.0 17.7 384 615
280805
5 G 10.0 19.4 480 771
280604
4 G 16.0 22.5 615 864
Available from stock
Available soon
Not available

Benefits

  • Many certifications/ use types
  • Cost-saving, fast installation omitting protection systems
  • 75 °C WET Rating + Sunlight Resistant Rating: Outdoor use in the USA

Application range

  • Industrial machinery, plant engineering in the USA
  • Compliant with Tool machines: (UL) MTW
  • Unprotected 600V operation on cable tray in the USA, incl. 6 ft. Exposed Run laying sections for version with at least 3 conductors
  • USA Wind Turbine Tray Cable (WTTC) for Wind Turbine Generators
  • Outdoor use and Direct Burial in the USA, per UL 1277

Product features

  • Flame-retardant according to CSA FT4
    UL Vertical-Tray Flame Test
  • Oil-resistant according to UL OIL RES I & II
  • Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)
  • Technically resistant to sunlight and ozone

Norm references / Approvals

  • USA: (UL) TC [E171371], -ER > 2 conductors, (UL) MTW [E155920], (UL) WTTC [E323700], (UL) THHN/THWN (> 1.5 mm²/16 AWG) [E172162], UL AWM Style 20886 [E100338]
  • Sunlight Resistant (Sun. Res.), Direct Burial (Dir. Bur.), Submersible Pump Cable (> 1.5 mm²/16 AWG, and < 8 conductors), (UL) PLTC (< 6 mm²/10 AWG) [E216027], (UL) ITC (< 6 mm²/10 AWG) [E196134], (UL) DP-1 [E233406]
  • UL OIL RES I/ II, 75°C WET, 90°C DRY, NEC/NFPA 70, NFPA 79
  • CAN: c(UL) CIC/ TC 600V FT4 [E171371], CSA AWM I/II A/B FT1

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Insulation: PVC with nylon sheath (PA skin)
  • Outer jacket: Specially formulated thermoplastic polymer
  • Color of the outer jacket: Gray

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers

Conductor stranding

  • Fine-wire, bare copper strand

Torsion movement in WTG

  • TW-0 & TW-2, refer to Appendix T0

Minimum bending radius

  • Static/Occ. moved: 5/15xOD*

Nominal voltage

  • UL/CSA: 600 V (TC, MTW, CIC), WTTC 1000 V
  • UL AWM: 600 V
    CSA AWM: 1000 V
    IEC: U0/U = 600/1000 V

Test voltage

  • 2000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • -40°C (static)/ -25°C (occ. moved) to +90°C (AWM: +105°C)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 610 m drum or 8 x 76 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.