ÖLFLEX® TRAY II

ÖLFLEX® Control Cable 0.6/1 kV, UL TC-ER 600V MTW AWM WET OIL/ SUN RES CSA TRAY

ÖLFLEX® TRAY II: UL TC-ER 600V or AWM 1000V, WET 75°C, SUN/ OIL RES I+II, DIR BUR, CSA AWM I/II A/B FT4, PVC power + control cable, 0.6/1 kV, Tray - Exposed Run

  • Torsion resistant for drip loops
  • Broad application range (NFPA 70/NEC), NFPA 79 compliance
  • Outdoor use in USA

Suitable for outdoor use Flame-retardant Cold-resistant Mechanical resistance Oil-resistant Torsion-resistant UV-resistant

CE CSA RU UL C_UL ECOLAB EAC Fire

Article number Number of cores and mm² per conductor AWG per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
ÖLFLEX® Tray II
221803
3 G 1.0 - 7.5 28.8 85
221804
4 G 1.0 - 8.1 38.4 98
221805
5 G 1.0 - 8.8 48 115
221807
7 G 1.0 - 9.5 67 149
221812
12 G 1.0 - 12.1 115 255
221818
18 G 1.0 - 14.9 173 365
221825
25 G 1.0 - 16.9 240 479
221603
3 G 1.5 - 8.3 43 103
221604
4 G 1.5 - 8.9 58 124
221605
5 G 1.5 - 9.7 72 146
221607
7 G 1.5 - 10.5 101 189
221609
9 G 1.5 - 12.1 130 255
221612
12 G 1.5 - 14.4 173 328
221618
18 G 1.5 - 16.6 259 431
221625
25 G 1.5 - 18.8 360 592
221641
41 G 1.5 - 25 591 931
221403
3 G 2.5 - 9.2 72 130
221404
4 G 2.5 - 10 96 159
221405
5 G 2.5 - 10.8 120 224
221407
7 G 2.5 - 11.8 168 252
221412
12 G 2.5 - 16.2 288 459
221418
18 G 2.5 - 18.7 432 654
221425
25 G 2.5 - 22.5 600 874
221204
4 G 4.0 - 11.7 153 226
221205
5 G 4.0 - 12.8 192 279
221004
4 G 6.0 - 14.7 231 394
221005
5 G 6.0 - 16 288 472
221007
7 G 6.0 - 17.4 405 661
220804
4 G 10.0 - 17.9 384 615
220805
5 G 10.0 - 19.6 480.624 771
220604
4 G 16.0 - 22.8 615 864
220605
5 G 16.0 - 24.9 768 1080
220404
4 G 4 27.8 960 1418
220204
4 G 2 32.3 1344 2077
Available from stock
Available soon
Not available

Benefits

  • Cost-saving, fast installation omitting protection systems
  • Many certifications/ use types
  • 75 °C WET Rating + Sunlight Resistant Rating: Outdoor use in the USA

Application range

  • Industrial machinery, plant engineering in the USA
  • Unprotected 600V operation on cable tray in the USA, incl. 6 ft. Exposed Run laying sections for version with at least 3 conductors
  • Compliant with Tool machines: (UL) MTW
  • Outdoor use and Direct Burial in the USA, per UL 1277
  • USA Wind Turbine Tray Cable (WTTC) for Wind Turbine Generators

Product features

  • Flame-retardant according to CSA FT4
    UL Vertical-Tray Flame Test
  • Oil-resistant according to UL OIL RES I & II
  • Water-resistant, UL 75°C WET rating
  • UV resistant (SUN RES), Ozone resistant
  • Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)

Norm references / Approvals

  • USA: (UL) TC-ER [E171371], (UL) MTW [E155920], (UL) WTTC [E323700], Submersible Pump (14 - 2 AWG), (UL) PLTC-ER (18 - 12 AWG) [E216027], (UL) ITC-ER (18 - 12 AWG) [E196134], (UL) DP-1 [E233406], UL AWM (18 - 2 AWG) [E100338]
  • UL OIL RES I/ II, 75°C WET, 90°C DRY, SUN RES, DIR BUR, NEC/NFPA 70, NFPA 79
  • CAN: c(UL) CIC/ TC 600V FT4 (< 250 kcmil) [E171371], CSA AWM I/II A/B FT1

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Insulation: PVC+nylon sheath (PA skin)
  • Outer jacket: Specially formulated thermoplastic polymer
  • Color of the outer jacket: Black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers

Conductor stranding

  • Fine copper wire strands

Torsion movement in WTG

  • TW-0 & TW-2, refer to Appendix T0

Minimum bending radius

  • 2 AWG (33.62 mm2) & smaller: 4 x OD
  • 1 AWG (42.41 mm2) & larger: 6 x OD

Nominal voltage

  • UL/CSA: 600 V (TC, MTW, CIC), WTTC 1000 V
  • UL/CSA: 1000 V (AWM)
    IEC: U0/U = 600/1000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • -40°C (static)/ -25°C (occ. moved) to +90°C (AWM: +105°C)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 610 m drum or 8 x 76 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.