e-Shop

ÖLFLEX® TRAY II CY

ÖLFLEX® Control Cable 0.6/1 kV, UL TC-ER 600V AWM WET OIL/ SUN RES TRAY Screened

ÖLFLEX® TRAY II CY: UL TC-ER 600V, AWM 1000V WET 75°C SUN/ OIL RES I+II DIR BUR CSA AWM I/II A/B FT4 Screened PVC power control cable 0.6/1 kV, Tray Exposed Run

  • Outdoor use in USA
  • Broad application range (NFPA 70/NEC), NFPA 79 compliance
  • EMC/Screened

Suitable for outdoor use Flame-retardant Cold-resistant Mechanical resistance Oil-resistant Interference signals Torsion-resistant UV-resistant

CE CSA RU UL C_UL EAC Fire

Article number Number of cores and mm² per conductor AWG per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
ÖLFLEX® Tray II CY
2218030
3 G 1.0 - 8.2 35.1 119
2218040
4 G 1.0 - 8.8 55.2 137
2218050
5 G 1.0 - 9.4 65.8 149
2218070
7 G 1.0 - 10.1 86.9 193
2218120
12 G 1.0 - 12.9 149.3 330
2218180
18 G 1.0 - 15.7 214.2 438
2218250
25 G 1.0 - 17.7 354.2 574
2216030
3 G 1.5 - 8.9 59.8 144
2216040
4 G 1.5 - 9.6 74.5 173
2216050
5 G 1.5 - 10.3 93.5 189
2216070
7 G 1.5 - 11.3 130.5 246
2216120
12 G 1.5 - 15.1 213.8 426
2216180
18 G 1.5 - 17.3 312.4 515
2216250
25 G 1.5 - 19.6 415.6 708
2214030
3 G 2.5 - 9.8 91.2 180
2214040
4 G 2.5 - 10.7 125.7 223
2214050
5 G 2.5 - 11.6 150.1 268
2214070
7 G 2.5 - 12.5 201.2 327
2214120
12 G 2.5 - 16.9 333.6 595
2214180
18 G 2.5 - 19.5 487.6 784
2214250
25 G 2.5 - 23.3 685.1 1048
2212040
4 G 4.0 - 12.5 186.4 315
2212070
7 G 4.0 - 15.5 310.2 499
2210040
4 G 6.0 - 15.5 271.7 552
2208040
4 G 10.0 - 18.7 438.6 857
2206040
4 G 16.0 - 23.3 699 1208
2204040
4 G 4 28.6 1,296.8 1982
2202040
4 G 2 33.2 1,899.5 2903
Available from stock
Available soon
Not available

Benefits

  • Many certifications/ use types
  • Cost-saving, fast installation omitting protection systems
  • 75 °C WET Rating + Sunlight Resistant Rating: Outdoor use in the USA
  • Electromagnetic field screening

Application range

  • Industrial machinery, plant engineering in the USA
  • Unprotected 600V operation on cable tray in the USA, incl. 6 ft. Exposed Run laying sections for version with at least 3 conductors
  • Compliant with Tool machines: (UL) MTW
  • Outdoor use and Direct Burial in the USA, per UL 1277
  • USA Wind Turbine Tray Cable (WTTC) do turbin wiatrowych

Product features

  • Flame-retardant according to CSA FT4
    UL Vertical-Tray Flame Test
  • Oil-resistant according to UL OIL RES I & II
  • Water-resistant, UL 75°C WET rating
  • UV resistant (SUN RES), Ozone resistant
  • Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)

Norm references / Approvals

  • USA: (UL) TC-ER [E171371], (UL) MTW [E155920], (UL) WTTC [E323700], Submersible Pump (14 - 2 AWG), (UL) PLTC-ER (18 - 12 AWG) [E216027], (UL) ITC-ER (18 - 12 AWG) [E196134], (UL) DP-1 [E233406], UL AWM (18 - 2 AWG) [E100338]
  • UL OIL RES I/ II, 75°C WET, 90°C DRY, SUN RES, DIR BUR, NEC/NFPA 70, NFPA 79
  • CAN: c(UL) CIC/ TC 600V FT4 (< 250 kcmil) [E171371], CSA AWM I/II A/B FT1

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Insulation: PVC+nylon sheath (PA skin)
  • Aluminum-coated foil
  • Tinned-copper braiding
  • Outer jacket: Specially formulated thermoplastic polymer
  • Color of the outer jacket: Black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers

Conductor stranding

  • Fine copper wire strands

Torsion movement in WTG

  • TW-0 & TW-2, refer to Appendix T0

Minimum bending radius

  • 6 x OD

Nominal voltage

  • UL/CSA: 600 V (TC, MTW, CIC), WTTC 1000 V
  • UL/CSA: 1000 V (AWM)
    IEC: U0/U = 600/1000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • -40°C (static)/ -25°C (occ. moved) to +90°C (TC) or +105°C (AWM)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 610 m drum or 8 x 76 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.