UNITRONIC BUS CAN FD P 1X2X0,25
UNITRONIC BUS CAN FD P 1X2X0,25
2170272
For CAN based communication systems like CANopen. Halogen free, flame retardant acc. to IEC 60332-1-2, temperature range from -40°C bis +80°C
For CAN based communication systems like CANopen, flame retardant acc. IEC 60332-1-2, temperature range from -40°C up to +80°C
CAN = Controller Area Network