European Power Cable

European power cables for building installation to European National standards. Ideal for use in fixing in plaster, in brickwork and under concrete. Also available in halogen free compounds.
European power cables with PVC outer sheath for fixed installation in outdoor or indoor applications.
Click for full range of power and control NYY cables.
Click for full range of power and control NYM cables.
Click for full range of screended power NYCY cables.
Click for full range of screened power NYCWY cables.
Click for full range of power N2XY cables.
Click for full range of power N2XCY cables

Low smoke halgen free power cables for fixed installations. Prevents damage to human life and equipment caused by acid fumes produced during combustion.
Click for full range of low smoke halogen free N2XH power cables.
Click for full range of low smoke halogen free N2XCH power cables.
Download our latest flyer on European Power Cables.