ETHERLINE® LAN Cat.6A Patchcords

Patchcords with UL certification: Our classic networking solutions for Industrial Communication
Pre-assembled data cables or patchcords, are the foundation of every Ethernet-based system. They are used in a wide range of industry 4.0 applications. Patchcords are therefore an integral part of network technology which must transmit data reliably, without usually having to meet industrial requirements.
Versatile and UL-certified
Whether it is for an office or a control cabinet – the flexible LAN cables secure your data connection even in confined spaces. Thanks to the double shielding, consisting of a foil screen and copper braiding, the patchcords can also be used in industrial control cabinets with low electromagnetic stress. In addition, all LAPP patchcord types have the internationally valid safety certification of Underwriters Laboratories (UL). This means that nothing stands in the way of approval for machines with our ETHERLINE® LAN Cat.6A Patchcords in the USA and Canada.
Cable assemblies with the highest quality standards
For trouble-free industrial communication, all components must be perfectly matched – from the patchcord to the network socket. Thanks to our many years of experience with meterware and an extensive product portfolio, we can provide you with expert advice and customised solutions. We always meet the same high-quality standards that you have come to expect from the LAPP product portfolio.
The benefits of patchcords at a glance
• Halogen free, flame retardant patchcords according to LAPP quality standards.
• Our ETHERLINE® LAN Cat.6A Patchcords can be distributed and used worldwide thanks to UL certification. This eliminates the need for separate inventories for markets like the USA and Canada and conserves space at the production sites.
• Our pre-assembled patchcords save you time-consuming assembly, minimise susceptibility to errors and facilitate handling