e-Shop

Populated Cable Chain

ÖLFLEX® CONNECT CHAIN

Decades of research and work with all the major drive manufactures have given LAPP the expertise and capabilities to specify the right cable chain system for your application – from light duty nylon chain to steel or anything in between.

YOUR BENEFITS OUR SERVICES                                    
➤ Reduced system failures and downtime often caused by improper installation of products


➤ Cost and time savings


➤ Longer life and reliability in even the most demanding applications


➤ Fast delivery times

➤ Custom design for each application based on customer requirements


➤ Meet the demands of each unique application, from high flex to stationary


➤ Assemblies by the experts in cable/connector design


➤ Cables, connectors and hoses can be included


➤ Performance warranty

SILVYN® CHAIN - A solution for every application

Nylon Chain

  • Cable chains made from nylon (polyamide PA 6) for self-supporting or sliding applications or applications with circular motion
  • For use in standard applications
  • Open or fully closed design available

Steel Chain

  • Cable chains made of steel (galvanised steel or stainless steel) for standard self-supporting, sliding applications or applications with circular motion
  • Ideal for more demanding environments (e.g. extremely low or high temperatures, hot chips, etc.)
  • Open or fully closed design available

Combined Chain

  • Cable chain made of combined materials (e.g. nylon sidebands with aluminum frames or aluminum covers, etc.) for unique requirements
  • Combination of nylon, aluminum or steel parts capable of withstanding harsh environment and increase chain lifetime while maintaining optimal cost
  • Open or fully closed design available