SKINTOP® Cube
It´s so easy – the SKINTOP ® CUBE
Lapp Group has launched a multi cable bushing system that is easier than ever before. For installation of pre-harnessed or pre-assembled cables our specialists have developed the new SKINTOP® CUBE. The system is made up of just a SKINTOP® CUBE FRAME and flexible SKINTOP® CUBE MODULES (clip sealing modules).
These cubes can effortlessly be attached to the appropriate assembled cable. The cable is then clicked into the frame and is perfectly fixed in place, protected against vibrations, strain relieved and sealed in accordance with IP64. It really couldn´t be quicker and easier, as no additional parts are required to secure it.
The patented sealing modules have a flexible clamping range. They come in 4 different sizes: 4 to 6 mm, 6 to 9mm, 9 to 12 mm and 12 to 16 mm. The sturdy, glass-fibre-reinforced polyamide SKINTOP® CUBE FRAMES are available in two sizes for 16-pole or 24-pole connector installation openings.
Your advantages at a glance:
- More flexibility through large, variable clamping range
- Simplified use due to easy assembling and disassembling
- Frame remains on the housing, modules can be removed with the cable
- No special tools, sealants and lubricants required
- Resistant to oil, grease, ultraviolet rays and ozone
See the full range of SKINTOP® CUBE frames and modules.