You're logged in as: Max Mustermann
You're logged in as : Max Mustermann
3.1 Where can I find dimensional drawings for SKINTOP® products?
3.2 What torque value should be applied to the SKINTOP® gland to attain the proper degree of protection and strain relief?
3.3 What size hole is required for installing my SKINTOP® gland?
3.4 What is the UL Flame rating of the polyamide SKINTOP® glands?
3.5 What is the UV resistance of the non-metallic, polyamide SKINTOP® glands?
3.6 Which SKINTOP® products come standard with an o-ring?
Download our latest brochures and flyers
27.04.2021
LAPP Group mourns Ursula Ida Lapp
17.03.2021
100 Years Oskar LAPP
He was a brilliant inventor and a passionate businessman...
09.12.2020
Solutions for single core systems
LAPP single core systems for the perfect solution for storing, transporting and processing single cores.
Password forgotten?
register