YY Cable
Multicore PVC YY cable for wide range use applications. Available in Number coded or Colour coded core indentification.

ÖLFLEX® CLASSIC 100 YY cable
➤ The ÖLFLEX® Classic 100 colour coded YY cable range is ideally suited for use as control, signal and power cables in a variety of applications
➤ Its high flexibility ensures easy installation whilst the tough external sheathing will resist the effects of many acids, caustic solutions and various oils
➤ Areas of use include machine tool engineering, plant installations, car production lines, bottling plants and other automated production facilities
➤ Cores are of plain electrolytic fine copper wire strands with a PVC based insulation. Cores laid up in various colours to the ÖLFLEX® colour code. Outer sheath of a special PVC-based compound in silver-grey.
ÖLFLEX® CLASSIC 110 YY cable
➤ The ÖLFLEX® Classic 110 number coded YY cable range is similar to the colour coded version and is therefore ideally suited for use as control, signal and power cable in a variety of applications
➤ Its high flexibility ensures easy installation whilst the tough external sheathing will resist the effects of many acids, caustic solutions and various oils
➤ Areas of use include machine tool engineering, plant installations, car production lines, bottling plants and other automated production facilities
➤ Cores are of electrolytic fine copper wire strands with a PVC-based insulation. Cores laid up in black with white consecutive numbering. Outer sheath of a special PVC-based compound in silver-grey.
ÖLFLEX® 140 cable
➤ A harmonised control cable for use indoors in dry, damp or wet conditions
➤ Suitable for where free movement is required without tensile stress and without positive guidance systems
➤ This version is intended as a connection cable for control equipment on machine tools, conveyor belts, handling systems and production lines