CY Cables
Copper braided multicore PVC CY cable for protection against electrical interference. Suitable where a high degree of circuit integrity is required and where interference can prevent accurate signal transmission in low or medium voltage installations.

ÖLFLEX® CLASSIC 115 CY Cable
➤ Number coded, unbedded CY control cable
➤ A slimmer and lighter alternative for all applications where the ÖLFLEX® Classic CY cable range is utilised
➤ A flexible alternative, the ÖLFLEX® Classic 115 CY cable can be used in fixed installations or where non-continuous but flexible movement is required
➤ Particularly efficient in EMC critical installations
ÖLFLEX® CLASSIC 100 CY Cable
➤ Larger conductor cross section
➤ Colour cores and additional inner sheath for the transmission of low or medium voltage signals free from external interference
➤ It can be utilised where the power engineer needs to use screened cables to prevent interference from electromagnetic fields generated in the network
ÖLFLEX® CLASSIC 110 CY Cable
➤ Number coded cable and additional inner sheath
➤ Designed for the transmission of low or medium voltage signals free from external inference
➤ It can also be utilised where the power engineer needs to use screened cables to prevent interference from electro magnetic fields generated in the network
ÖLFLEX® 140 CY
➤ A screened harmonised control cable for use indoors in dry, damp or wet conditions
➤ Perfect for where free movement is required without tensile stress and without positive guidance systems
➤ Suitable as a connection cable for control equipment on machine tools, conveyor belts, handling systems and production lines