NYCY

Fixed installation, direct burial; PVC cable with concentric, helical copper conductor and cross-conductive spiral

NYCY, <VDE>, PVC power cable acc. HD603 / VDE 0276-603, direct burial and fixed installation, building installation with concentric, helical copper conductor

  • CPR: Article number choice under www.lappkabel.com/cpr
  • With concentric, helical copper conductor

Suitable for outdoor use

CE VDE Fire

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
15503003
2 x 1,5re/1,5 14 52 245
15503103
3 x 1,5re/1,5 14 66 280
15503203
4 x 1,5re/1,5 15 81 302
1550330
7 x 1,5re/2,5 17 133 450
1550332
12 x 1,5re/2,5 20 205 580
15503113
3 x 2,5re/2,5 15 104 316
15503213
4 x 2,5re/2,5 16 128 360
1550350
7 x 2,5re/2,5 18 200 530
1550355
16 x 2,5re/6 23 451 950
15503223
4 x 4re/4 18 200 485
15503233
4 x 6re/6 19 297 616
Available from stock
Available soon
Not available

Benefits

  • Concentric conductor above all as PE

Application range

  • Power and control cable for fixed installation in the following applications:
  • For indoor and outdoor use
  • Burial without additional, suitable underground protection according to VDE standard HD 603/VDE 0276-603 - Part 3-G (point 4) governing PVC cables for direct burial: normal minimum installation depth 0.6 m, but at least 0.8 m under roads
  • In concrete with a temperature below the maximum cable operating temperature of +70 °C according to the VDE standard HD 603/VDE 0276-603 - Part 3-G (point 4) governing PVC cables for direct burial

Product features

  • Flame-retardant according IEC 60332-1-2
  • Current rating according to HD 603/VDE 0276-603, Part 3-G, Table 14 (buried at +20 °C ground temperature according to HD 603/VDE 0276-603, Part 3-G, point 5) for routing underground and Table 15 (in the air at an air temperature of +30 °C according to HD 603/VDE 0276-603, Part 3-G, point 5) when used outdoors; but always taking into consideration corrections/reductions to the current rating that may be necessary according to VDE 0298-4, and VDE 0298-4 (also refer to the catalogue appendix T12) for installation in and on buildings

Norm references / Approvals

  • HD 603/VDE 0276-603 for NYCY with 3 or 4 cores and the relevant additional concentric protective conductor
  • HD 627/VDE 0276-627 for NYCY as from 7 cores and with the additional, concentric protective conductor

Product Make-up

  • Bare copper wire conductor
  • Abbreviations "re", "rm", "se", "sm":
    r = round conductor form;
    s = sectorial conductor form;
    e = single-wire conductor;
    m = multi-wire conductor;
  • Core insulation: Based on PVC
  • Filling compound over the core assembly
  • Concentric, helical, outer conductor made of bare copper strands with inductance-reducing, cross-conductive copper bond counter spiral
  • Outer sheath: Based on PVC

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000057
  • ETIM 5.0 Class-Description: Low voltage power cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000057
  • ETIM 6.0 Class-Description: Low voltage power cable

Core identification code

  • Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
  • From 6 cores: black with white numbers

Conductor stranding

  • Single or multi-wire

Minimum bending radius

  • Fixed installation: 12 x outer diameter

Nominal voltage

  • U0/U: 0.6/1.0 kV

Test voltage

  • 4000 V

Temperature range

  • During installation: -5°C to +50°C
  • Fixed installation: -40°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: excluding copper. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.