e-Shop

NYY-J, NYY-O

Fixed installation, direct burial; PVC cable with different application areas

NYY-J, NYY-O, VDE, PVC-Starkstromkabel acc. HD 603 / VDE 0276-603, direct burial and building installation, fixed installation with various applications

  • CPR: Article number choice under www.lappkabel.com/cpr
  • Standard cable for direct burial with different application areas
  • 0,6/1,0 kV alternative to the PVC installation cable NYM

Suitable for outdoor use

CE VDE Fire

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
NYY-J
1550030
1 x 25rm 13 240 380
1550038
1 x 35rm 14 336 447
1550032
1 x 50rm 15 480 650
1550033
1 x 70rm 17 672 864
1550037
1 x 185rm 25 1776 2080
15500013
3 x 1,5re 12 43 223
15500023
4 x 1,5re 13 58 256
15500033
5 x 1,5re 14 72 293
1550004
7 x 1,5re 15 101 360
1550005
10 x 1,5re 18 144 520
1550006
12 x 1,5re 19 173 560
1550084
14 x 1,5re 20 202 620
1550008
19 x 1,5re 22 274 760
1550009
24 x 1,5re 24 346 900
15500103
3 x 2,5re 13 72 272
15500113
4 x 2,5re 14 96 316
15500123
5 x 2,5re 15 120 323
1550013
7 x 2,5re 16 168 450
1550090
10 x 2,5re 20 240 630
1550091
12 x 2,5re 20 288 680
15500583
3 x 4re 15 115 373
15500203
4 x 4re 16 154 439
15500263
5 x 4re 17 192 510
15500593
3 x 6re 16 173 466
15500213
4 x 6re 17 230 547
15500273
5 x 6re 19 288 640
15500603
3 x 10re 18 288 629
15500223
4 x 10re 19 384 743
15500823
5 x 10re 21 480 899
15500233
4 x 16re 22 614 1039
15500833
5 x 16re 23 768 1240
15500713
3 x 25rm/16re 25 874 1595
15500243
4 x 25rm 27 960 1620
15500153
3 x 35sm/16re 27 1162 1718
15500753
4 x 35sm 27 1344 1916
15500163
3 x 50sm/25rm 31 1680 2383
15500253
4 x 50sm 31 1920 2639
15500173
3 x 70sm/35sm 33 2352 3196
15500763
4 x 70sm 35 2688 3576
15500183
3 x 95sm/50sm 38 3216 4271
15500773
4 x 95sm 40 3648 4746
15500723
3 x 120sm/70sm 41 4128 5281
15500783
4 x 120sm 43 4608 5813
15500733
3 x 150sm/70sm 46 4992 6408
15500793
4 x 150sm 48 5760 7263
15500743
3 x 185sm/95sm 50 6240 7909
15500803
4 x 185sm 53 7104 8905
1550206
1 x 16re 11 154 239
1550207
1 x 25rm 13 240 380
1550208
1 x 35rm 14 336 447
1550209
1 x 50rm 15 480 650
1550210
1 x 70rm 17 672 864
1550211
1 x 95rm 19 912 1132
1550212
1 x 120rm 21 1152 1405
1550213
1 x 150rm 22 1440 1710
1550214
1 x 185rm 25 1776 2080
1550215
1 x 240rm 27 2304 2669
1550216
1 x 300rm 30 2880 3305
15502003
2 x 1,5re 11 29 210
15502533
4 x 16re 22 614 1039
Available from stock
Available soon
Not available

Application range

  • Power and control cable for fixed installation in the following applications:
  • For indoor and outdoor use
  • Burial without additional, suitable underground protection according to VDE standard HD 603/VDE 0276-603 - Part 3-G (point 4) governing PVC cables for direct burial: normal minimum installation depth 0.6 m, but at least 0.8 m under roads
  • In concrete with a temperature below the maximum cable operating temperature of +70 °C according to the VDE standard HD 603/VDE 0276-603 - Part 3-G (point 4) governing PVC cables for direct burial

Product features

  • Flame-retardant according IEC 60332-1-2
  • Current rating according to HD 603/VDE 0276-603, Part 3-G, Table 14 (buried at +20 °C ground temperature according to HD 603/VDE 0276-603, Part 3-G, point 5) for routing underground and Table 15 (in the air at an air temperature of +30 °C according to HD 603/VDE 0276-603, Part 3-G, point 5) when used outdoors; but always taking into consideration corrections/reductions to the current rating that may be necessary according to VDE 0298-4, and VDE 0298-4 (also refer to the catalogue appendix T12) for installation in and on buildings
  • Maximum DC voltage to ground 1,8 kV according to HD 603 / DIN VDE 0276-603

Norm references / Approvals

  • HD 603/VDE 0276-603 (for 1 to 5 cores)
  • HD 627/VDE 0276-627 (as from 7 cores)

Product Make-up

  • Bare copper wire conductor
  • Abbreviations "re", "rm", "se", "sm":
    r = round conductor form;
    s = sectorial conductor form;
    e = single-wire conductor;
    m = multi-wire conductor;
  • Core insulation: Based on PVC
  • Filling compound over the core assembly
  • Outer sheath: Based on PVC

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000057
  • ETIM 5.0 Class-Description: Low voltage power cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000057
  • ETIM 6.0 Class-Description: Low voltage power cable

Core identification code

  • Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
  • From 6 cores: black with white numbers

Conductor stranding

  • Single or multi-wire

Minimum bending radius

  • Single-core: 15 x outer diameter
  • Multi-core: 12 x outer diameter

Nominal voltage

  • U0/U: 0.6/1.0 kV

Test voltage

  • 4000 V

Protective conductor

  • J = with GN-YE protective conductor
  • O = without protective conductor

Temperature range

  • During installation: -5°C to +50°C
  • Fixed installation: -40°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: excluding copper. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.