e-Shop

SENSOR STRIP stripping tool

Dismantling and stripping tool for sensor cables and conductors, also for PUR outer sheathings, made in Germany

Article number Article designation For outer diameter (mm) Length (mm) Pieces / PU Base Unit Price (base price)
61735833
SENSOR STRIP Mini stripping tool 3.2 - 4.4 165 1
61735993
SENSOR STRIP Special stripping tool 4.4 - 7 165 1
61718790 SENSOR STRIP Mini replacement blade set 3.2 - 4.4 - 1
61718800 SENSOR STRIP Special replacement blade set 4.4 - 7 - 1
Available from stock
Available soon
Not available

Benefits

  • Focussed to the needs of stripping the sheathing of sensor / actuator cables
  • With their new blade design the tools strip PVC / PUR cable sheathings precisely from cables without causing damage to the individual conductors or shielding inside
  • Fully automated adjustments to the diverse cable diameters
  • Push-through opening inside handles- to strip any lengths
  • Ergonimic design- user friendly, ease of use, lightweight

Application range

  • PUR halogen-free sensor/actuator cables
  • Highly flexible TPE-U-cables
  • PUR-cables
  • PUR/PVC-cables
  • multi-stranded cables, shielded and non-shielded cables

Product features

  • Exchangeable blades - longer lifetime, efficient

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000163
  • ETIM 5.0 Class-Description: Cable stripping tool

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000163
  • ETIM 6.0 Class-Description: Cable stripping tool

Diameter in

  • Sensor Mini: For outer diameter:
    3,2-4,4 mm
    Sensor Special: For outer diamater: 4,4-7 mm

Length

  • Dimensions LxHxB:16,6x2,8x10,2 mm

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.