e-Shop

DATA STRIP stripping tool

Stripping and dismantling tool for signal, telephone, AV, control and data transmission cables made of copper or glass fibres, durable, user-friendly

Article number Article designation For outer diameter (mm) Weight (kg) Pieces / PU Base Unit Price (base price)
61735810
DATA STRIP 2.5 - 11 0.028 1
61735811 DATA STRIP spare blade - - 1
Available from stock
Available soon
Not available

Benefits

  • Precise due to 9 adjustable positions on the setting wheel
  • Easy handling-open the stripping shaft by simply pressing the tool together, insert the cable, turn the tool and open the tool again
  • lightweight and handy design - for your trouser pocket or belt
  • Long durability - tested for 50.000 insulation processes
  • High safety for the user due to rounded shape, no open blades, "X-position" for blade changes, replacement blade is embedded in plastic surrounding

Application range

  • Precision stripping tool for stripping signal, telephone, AV, control and data transmission cables made up of copper and glass fibres.
  • Dismantles most multi-core data cables and glass-fibre cables with a diameter of up to 11 mm (also power cable with PVC sheating could be dismantled)
  • Not suitable for PUR materials

Product features

  • The tool is adjustable up to 1.00 mm (0,04") in steps of 0.1 mm:9=1.0 mm8= 0.9 mm7= 0.8 mm6= 0.7 mm5= 0.6 mm4= 0.5 mm3= 0.4 mm2= 0.3 mm1= 0.2 mm

Note

  • The "x" position on the wheel enables the tool to close so that the attached blade catridge can be ejected and replaced with a new one quickly and safely

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000163
  • ETIM 5.0 Class-Description: Cable stripping tool

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000163
  • ETIM 6.0 Class-Description: Cable stripping tool

General

  • Insulation thickness: up to 1 mm

Diameter in

  • For outer diameter: 2.5 - 11 mm

Weight

  • 28 g

Length

  • Dimensions:
    L 90.5 x W 39.5 x H 19 mm

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.