e-Shop

KNIPEX Dismantling knive

KNIPEX Dismantling knive with hardened blades and insulated handles

Dismantling without damaging the conductor insulation

Article number Article designation Blade length mm Weight (kg) Length (mm) Base Unit Price (base price)
Dismantling knive
62120511 Dismantling knive ABMI 18 38 0.068 180
Available from stock
Available soon
Not available

Benefits

  • Particularly confident grip thanks to slip-proof soft components
  • Thumb recess and "finger hook" at the end of the handle ensure a good transmission of force when the blade is pulled
  • High ergonomics thanks to multi-component handles
  • Insulated handels allow working under voltage up to 1000V

Product features

  • Transparent protective cap
  • With guide shoe at the blade point

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000155
  • ETIM 5.0 Class-Description: Knife

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000155
  • ETIM 6.0 Class-Description: Knife

Certifications

  • Insulated according to IEC 60900, applicable up to 1000V AC / 1500V DC
  • VDE-tested

Material

  • Surgical steel, stainless, vacuum-hardened

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.