e-Shop

STAR STRIP stripping tool

Stripping tool for cable diameters up to 40 mm, interchangeable hooks, reliable and durable, also for problematic insulation as PTFE, TPE, Fluorpolymere and PUR

Special polished stripping knife is suitable for problematical insulation materials such as PUR, fluoropolymers, glass fibre, TPE and rubber

Article number Article designation For outer diameter (mm) Length (mm) Pieces / PU Base Unit Price (base price)
STAR STRIP with one blade, small and big hook (but woithout replacement blade)
61735820
STAR STRIP 4.5 - 40 150 1
Spare parts
61735821 STAR STRIP spare blade - - 1
61735822 STAR STRIP spare hook, small 4.5 - 25 - 1
61735823 STAR STRIP spare hook, large 20 - 40 - 1
Available from stock
Available soon
Not available

Benefits

  • Large application range thanks to the interchangeable hooks
  • Suitable for circular, longitudinal and spiral cuts
  • High quality of the blade ensures a good stripping result also for tough insulation materials
  • Robust body, long durability- tested for more than 100.000 stripping operations
  • High ergonomics and user-friendliness (inter alias due to a lightweight construction)

Application range

  • Adjustable stripping tool for round cables made with various insulation materials (as PVC, PTFE, rubber or PUR)
  • Through the interchangeable hooks, the tool can be used for cables with a diameter of 4.5 - 25 mm and 20 - 40 mm

Product features

  • The depth of the blade is adjustable by rotating the upper part of the tool
  • Specific locking positions for circular, longitudinal or spiral cuts
  • The blade automatically returns to its start position at the end of a stripping process, thus reducing the possibility of breaking the blade.
  • No special tool is required to replace the hook (other hook is used for releasing the assembled hook)

Note

  • Spare blades are available and can be stored in a compartment of the tool

Included

  • 61735820: Tool with blade, small and large hook without spare blade

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000163
  • ETIM 5.0 Class-Description: Cable stripping tool

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000163
  • ETIM 6.0 Class-Description: Cable stripping tool

Weight

  • STAR STRIP with large hook: 116 g

Length

  • Dimensions LxHxB:
    Small hook: 150x42x30.5 mm
    Big hook: 167x52x30.5 mm

Colour delivered

  • Black

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.