e-Shop

KNIPEX Cable knive

KNIPEX Cable knive with hardened blades and insulated handles

Solid straight blade for insulation of large cables

Article number Article designation Blade length mm Weight (kg) Length (mm) Base Unit Price (base price)
Cable knive
62120510 Cable knive KAMI 19 50 0.067 190
Available from stock
Available soon
Not available

Benefits

  • Particularly confident grip thanks to slip-proof soft components
  • Thumb recess and "finger hook" at the end of the handle ensure a good transmission of force when the blade is pulled
  • High ergonomics thanks to multi-component handles
  • Insulated handels allow working under voltage up to 1000V

Product features

  • Transparent protective cap

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000155
  • ETIM 5.0 Class-Description: Knife

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000155
  • ETIM 6.0 Class-Description: Knife

Certifications

  • Insulated according to IEC 60900, applicable up to 1000V AC / 1500V DC
  • VDE-tested

Material

  • Special tool steel, oil-hardened

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.