e-Shop

UNITRONIC® LiYCY

Screened data transmission cable with colour code acc. to DIN 47100

UNITRONIC® LiYCY: Low-frequency PVC data cable DIN 47100 coded Flexible (0.34mm² multi-wire Maxi TERMI-POINT®) Flame retardant Screened, Instrumentation Control

CPR: Article number choice under www.lappkabel.com/cpr

Interference signals

CE Fire

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index [kg/km] Weight [kg/km] Base Unit Price (base price)
UNITRONIC® LiYCY
0034302
2 x 0.14 3.9 12 20
0034303
3 x 0.14 4.1 13 28
0034304
4 x 0.14 4.3 14.3 33
0034305
5 x 0.14 4.6 15.5 38
0034306
6 x 0.14 4.9 18.2 38
0034307
7 x 0.14 4.9 19 49
0034308
8 x 0.14 5.8 21.2 56
0034310
10 x 0.14 6.1 28.5 66
0034312
12 x 0.14 6.3 30.4 78
0034314
14 x 0.14 6.7 32 80
0034315
15 x 0.14 6.9 37.8 86
0034316
16 x 0.14 7 43 90
0034318
18 x 0.14 7.3 48.8 95
0034320
20 x 0.14 7.7 53.9 100
0034321
21 x 0.14 7.9 55.5 105
0034324
24 x 0.14 8.3 61 112
0034325
25 x 0.14 8.5 63 120
0034328
28 x 0.14 8.5 66.1 141
0034330
30 x 0.14 8.7 69 155
0034336
36 x 0.14 9.3 83 170
0034340
40 x 0.14 10.4 87.5 178
0034344
44 x 0.14 10.7 110.5 185
0034350
50 x 0.14 11.1 122.5 195
0034402
2 x 0.25 4.5 16 32
0034403
3 x 0.25 4.7 21 37
0034404
4 x 0.25 5 24 41.3
0034405
5 x 0.25 5.6 29 51.2
0034406
6 x 0.25 6 30 58
0034407
7 x 0.25 6 37 65
0034408
8 x 0.25 7.1 42 73
0034410
10 x 0.25 7.5 46 82
0034412
12 x 0.25 7.7 53 98
0034414
14 x 0.25 8 59 99
0034415
15 x 0.25 8.3 61 111
0034416
16 x 0.25 8.4 64 119
0034418
18 x 0.25 8.8 83 125
0034420
20 x 0.25 9.3 88 136
0034421
21 x 0.25 9.6 93 161
0034425
25 x 0.25 10.7 114 172
0034428
28 x 0.25 10.8 126 181.1
0034432
32 x 0.25 11.4 138 203
0034436
36 x 0.25 11.8 148 220
0034440
40 x 0.25 12.7 157 248
0034450
50 x 0.25 13.8 178 318
0034461
61 x 0.25 15 205 365.2
0034502
2 x 0.34 4.9 21 37
0034503
3 x 0.34 5.1 27 42
0034504
4 x 0.34 5.7 28 52
0034505
5 x 0.34 6.2 30 60
0034506
6 x 0.34 6.8 45 64
0034507
7 x 0.34 6.8 48 75
0034508
8 x 0.34 7.8 52 94
0034510
10 x 0.34 8.3 74 105
0034512
12 x 0.34 8.5 80 123
0034514
14 x 0.34 8.9 86 154
0034515
15 x 0.34 9.2 90 155
0034516
16 x 0.34 9.4 94 160
0034518
18 x 0.34 10.2 103 173
0034520
20 x 0.34 10.7 112 192
0034521
21 x 0.34 11.1 116 199.2
0034525
25 x 0.34 11.9 135 259
0034528
28 x 0.34 12 153 280
0034530
30 x 0.34 12.3 159 291.1
0034532
32 x 0.34 13 165 305
0034536
36 x 0.34 13.4 179 331
0034540
40 x 0.34 14.8 200 365
0034550
50 x 0.34 15.9 235 431
0034602
2 x 0.5 5.6 29 47
0034603
3 x 0.5 5.9 38 55
0034604
4 x 0.5 6.3 43 70
0034605
5 x 0.5 7 51 90
0034606
6 x 0.5 7.6 59 104
0034607
7 x 0.5 7.6 65 112
0034608
8 x 0.5 8.7 70 120
0034610
10 x 0.5 9.3 88 139
0034612
12 x 0.5 9.6 99 177
0034618
18 x 0.5 11.8 134 239
0034620
20 x 0.5 12.1 149 276
0034625
25 x 0.5 13.7 211 352
0034630
30 x 0.5 14.5 230 397
0034702
2 x 0.75 6 38 53
0034703
3 x 0.75 6.3 49 65
0034704
4 x 0.75 7 58 79
0034705
5 x 0.75 7.6 67 109
0034707
7 x 0.75 8.2 100 156
0034710
10 x 0.75 10.5 130 187
0034712
12 x 0.75 10.8 154 218
0034718
18 x 0.75 13 195 327
0034725
25 x 0.75 15.3 280 454
0034730
30 x 0.75 15.8 312 486
0034802
2 x 1.0 6.3 43 72
0034803
3 x 1.0 6.8 56 90
0034804
4 x 1.0 7.3 68 109
0034805
5 x 1.0 8 79 126
0034807
7 x 1.0 8.6 118 171
0034810
10 x 1.0 11.1 140 228
0034812
12 x 1.0 11.4 168 259
0034818
18 x 1.0 13.4 252 389
0034825
25 x 1.0 16.2 335 517
0034902
2 x 1.5 7.1 58 90
0034903
3 x 1.5 7.5 74 115
0034904
4 x 1.5 8.1 108 129
0034905
5 x 1.5 8.8 129 176
0034907
7 x 1.5 9.5 164 220
0034912
12 x 1.5 12.7 254 376
0034918
18 x 1.5 15.3 350 519
0034925
25 x 1.5 17.9 550 901
Available from stock
Available soon
Not available

Benefits

  • Overall braid minimises electrical
    interference
  • Multifunctional application possibilities

Application range

  • Screened cables with small dimensions are suitable for use in computer systems, insturmentation technology, office equipment, balances.
  • Dry or damp rooms

Product features

  • Flame-retardant according IEC 60332-1-2

Norm references / Approvals

  • Based on VDE 0812

Product Make-up

  • Fine-wire/multi-wire (0.34 mm²) strand made of bare copper wires
  • Core insulation made of PVC
  • Tinned-copper braiding
  • Outer sheath made of PVC
    Outer sheath colour: grey (similar to pebble grey/ RAL 7032)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • DIN 47100 without colour repetition, refer to Appendix T9

Mutual capacitance

  • C/C: approx. 120 nF/km
    C/S: approx. 160 nF/km

Inductivity

  • approx. 0.65 mH/km

Conductor stranding

  • Stranded, fine-wire
    0.34 mm²: 7-wire

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 6 x outer diameter

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.