e-Shop

UNITRONIC® EB CY (TP)

Screened data transmission cable with twisted pairs and blue outer sheath

UNITRONIC® EB CY (TP): Low-frequency PVC data cable, DIN 47100 coded, Twisted Pair, Screened, Blue jacket, Intrinsically safe circuits, EN 60079-14/ VDE 0165-1

  • Hazard protection type -i- is required where there is a risk of explosion
  • CPR: Article number choice under www.lappkabel.com/cpr

Interference signals

CE Fire

Article number Number of pairs and conductor cross section (mm²) Outer diameter [mm] Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
UNITRONIC® EB CY (TP)
0012620
2 x 2 x 0.75 8.7 58 106
0012621
3 x 2 x 0.75 9.6 84 140
0012622
4 x 2 x 0.75 10.9 108 179
0012624
6 x 2 x 0.75 12.3 146 246
0012626
10 x 2 x 0.75 16.1 220 392
Available from stock
Available soon
Not available

Benefits

  • Overall braid minimises electrical
    interference
  • Decoupling of circuits by means of
    twisted-pair (TP) design (crosstalk effects)

Application range

  • Reliable data transmission in intrinsically safe circuits
  • In EMC-sensitive environments
    (electromagnetic compatibility)

Product features

  • For intrinsically safe circuits (type of protection i - intrinsic safety) according to IEC 60079-14:2013 / EN 60079-14:2014 / VDE 0165-1:2014, section 16.2.2
  • Flame-retardant according IEC 60332-1-2

Norm references / Approvals

  • Based on VDE 0812

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation made of PVC
  • TP structure
  • Tinned-copper braiding
  • Outer sheath made of PVC
    Outer sheath colour: sky blue (RAL 5015)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • DIN 47100, refer to Appendix T9

Mutual capacitance

  • C/C approx. 100 nF/km
  • C/S approx. 140 nF/km

Inductivity

  • approx. 0.65 mH/km

Conductor stranding

  • Strand, fine-wire in accordance with IEC 60228 Cl. 5

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 6 x outer diameter

Test voltage

  • 2500 V

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.