e-Shop

UNITRONIC® CY PiDY (TP)

Screened data transmission cable with copper-wrapped twisted pairs

UNITRONIC® CY PiDY (TP): Low-frequency data cable, Flexible, PVC, Screened, Twisted Pairs with copper wrapping screen, Inner sheath, Grey, IEC flame retardant

PiDY = Pairs with copper wire wrapping and PVC sheath

Interference signals

CE Fire

Article number Dimension and cross section in mm2 Outer diameter [mm] Copper index [kg/km] Weight [kg/km] Base Unit Price (base price)
UNITRONIC® CY PiDY (TP)
0034250
2 x 2 x 0.25 9.3 59.6 112
0034251
3 x 2 x 0.25 9.8 72.7 136
0034252
4 x 2 x 0.25 10.7 88.2 168
0034253
5 x 2 x 0.25 11.7 103.8 201
0034254
6 x 2 x 0.25 13.1 125.7 244
0034256
8 x 2 x 0.25 15.7 161 325
0034257
10 x 2 x 0.25 16.9 186.8 342
0034258
12 x 2 x 0.25 17.4 239.5 416
0034259
16 x 2 x 0.25 19.3 316.7 542
Available from stock
Available soon
Not available

Benefits

  • Decoupling of circuits by means of
    twisted-pair (TP) design (crosstalk effects)
  • Individually screened pairs and the overall braid minimise electrical interference

Application range

  • Cable should be used in areas with high levels of electromagnetic interferences
  • Data processing, process control systems, machining centres, security systems and electronics
  • Suitable for the transmission with varying in frequency and voltage or sensitive signals
  • For fixed installation and flexible use
  • Dry or damp rooms

Product features

  • The cable remains flexible despite multiple screening
  • Flame-retardant according IEC 60332-1-2

Norm references / Approvals

  • Based on VDE 0812

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation made of PVC
  • Cores twisted into pairs
  • Copper wrapping over pairs
  • Inner sheath made of PVC over screened pairs
  • Tinned-copper braiding
  • Outer sheath made of PVC
    Outer sheath colour: grey (similar to pebble grey/ RAL 7032)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • DIN 47100, refer to Appendix T9

Mutual capacitance

  • C/C: approx. 120 nF/km
    C/S: approx. 160 nF/km

Inductivity

  • approx. 0.65 mH/km

Conductor stranding

  • Stranded conductor, fine-wire

Minimum bending radius

  • Fixed installation: 6 x outer diameter

Loop resistance

  • < 160 Ohm/km

Characteristic impedance

  • Approx. 65 Ohm

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.