e-Shop

UNIVERSAL STRIP stripping tool

Stripping tool for specific applications e.g. for solar industry, PTFE cables, made in Germany, interchangeable knives

Article number Article designation For mm² For insulation Length (mm) Weight (kg) Pieces / PU Base Unit Price (base price)
Tool without blades
21920005
Universal Strip without stripping knife - - 194 0.41 1
Interchangeable blade
21920009
Blade DIN single cores 0.14 - 6 PVC - - 1
21920126
POF 1, 2, 4-wire stripping knife 2.2 - 6.7 PVC/PUR - - 1
21920006
Flurorpolymer stripping knife 0.03 - 2.08 PTFE - - 1
21920004
PTFE stripping knife 2,5-10 2.5 - 10 PTFE - - 1
21920008
PTFE stripping knife 0,5-16 0.5 - 16.0 PTFE - - 1
21920135
AS I stripping knife - rubber/TPE/PVC - - 1
21920122
Solar stripping knife 1.5 - 6.0 XLPO - - 1
Complete tool (incl. assembled blade)
21920141
Universal Strip DIN single wires 0.14 - 6 PVC - - 1
21920125
Universal Strip POF 1, 2, 4-wire 2.2 - 6.7 PVC/PUR - - 1
21920129
Universal Strip PTFE 0,03-2,08 0.03 - 2.08 PTFE - - 1
21920130
Universal Strip PTFE 2,5-10 2.5 - 10 PTFE - - 1
21920131
Universal Strip PTFE 0,5-16 0.5 - 16.0 PTFE - - 1
21920140
Universal Strip AS-I - rubber/TPE/PVC - - 1
21920120
Universal Strip Solar 1.5 - 6 XLPO - - 1
Available from stock
Available soon
Not available

Benefits

  • No pinching or deforming of cable ends thanks to a special cutting mode
  • Interchangeable blades for different cable cross sections
  • For use with a great variety of insulation with differing hardness and dimension
  • Automatic release after operation

Application range

  • Universal stripping pliers with interchangeable stripping blades for special applications
  • Suitable for fluoropolymer & PVC cores, AS-I, Solar, POF cables
  • For stripping of sheath and insulation from all single wires and multi-wire cables from 0.03 to 16 mm²
    (Please check the application range of each blade)

Product features

  • Design: chrome-plated withplastic handle cover

Included

  • Tool and blades could be ordered separately or in a set, where the tool and one blade is included
  • Tool is always delivered with a length stop

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000163
  • ETIM 5.0 Class-Description: Cable stripping tool

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000163
  • ETIM 6.0 Class-Description: Cable stripping tool

Colour delivered

  • Orange

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.