UNITRONIC ST 2x20/7AWG
UNITRONIC ST 2x20/7AWG
0033000
UNITRONIC® ST: Low-frequency, Low-capacitance, grey, EMC optimized PVC data cable, Static aluminum foil screen against high frequencies and for smallest signals
UNITRONIC® LiYCY (TP) BK: Low-frequency PVC data cable DIN 47100 Twisted pairs Flame retardant Shielded, Instrumentation Control, Black, UV resistant, Outdoors
Article number | Dimension and cross section in mm2 | Outer diameter [mm] | Copper index [kg/km] | Weight [kg/km] | Base Unit | Price (base price) | |
---|---|---|---|---|---|---|---|
1030602
|
6 x 2 x 0.14 | 7.1 | 48.5 | 81 |