ÖLFLEX® EB

Control cable for intrinsically safe circuits according to IEC 60079-14 / EN 60079-14 / VDE 0165-1

ÖLFLEX® EB - PVC control cable, flexible and numbered, with blue outer sheath for intrinsically-safe circuits, U0/U: 300/500V

  • CPR: Article number choice under www.lappkabel.com/cpr
  • For use within intrinsically safe circuits - type of protection 'i'
  • UV and weather-resistant according to ISO 4892-2

Good chemical resistance

CE EAC Fire

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
ÖLFLEX® EB without protective conductor GN/YE
0012420
2 X 0.75 5.4 14.7 50
0012421
3 X 0.75 5.7 22.1 60
0012430
4 X 0.75 6.2 29.4 81
0012422
5 X 0.75 6.7 36.8 88
0012423
7 X 0.75 7.3 51.5 115
0012425
12 X 0.75 9.9 88.2 185
0012427
18 X 0.75 11.7 132.3 282
0012429
25 X 0.75 13.8 183.8 393
0012440
2 X 1.0 5.7 19.7 57
0012441
3 X 1.0 6 29.6 73
0012443
5 X 1.0 7.1 49.4 105
0012444
7 X 1.0 8 69.1 138
0012446
12 X 1.0 10.5 118.4 231
0012448
18 X 1.0 12.7 177.7 331
0012401
2 X 1.5 6.3 29 80
0012402
3 X 1.5 6.7 43 105
0012403
4 X 1.5 7.2 58 125
0012404
5 X 1.5 8.1 72 139
ÖLFLEX® EB with protective conductor GN/YE
0012501
3 G 1.5 6.7 43 105
0012502
4 G 1.5 7.2 58 125
0012503
5 G 1.5 8.1 72 139
0012504
7 G 1.5 8.9 101 180
0012505
12 G 1.5 12 173 339
0012506
18 G 1.5 14.4 259 513
0012507
25 G 1.5 16.9 360 698
Available from stock
Available soon
Not available

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers acc. to VDE 0293-1

Mutual capacitance

  • Core/core approx. 140 nF/km

Inductivity

  • approx. 0.52 mH/km

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • Core/core: 3000 V

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

Benefits

  • Space-saving installation due to small cable diameters
  • Suitable for outdoor applications

Application range

  • For intrinsically safe circuits (type of protection i - intrinsic safety) according to IEC 60079-14:2013 / EN 60079-14:2014 / VDE 0165-1:2014, section 16.2.2

Product features

  • UV and weather-resistant according to ISO 4892-2
  • Flame-retardant according IEC 60332-1-2

Norm references / Approvals

  • Based on EN 50525-2-51

Product Make-up

  • Fine-wire strand made of bare copper wires
  • PVC insulation LAPP P8/1
  • Cores twisted in layers
  • Outer sheath: PVC, sky blue similar to RAL 5015