SKINTOP® MS-SC
SKINTOP® MS-SC, brass cable gland with low-resistance screen contact and highly conductive, flexible EMC contact, easy to assemble
Benefits
- Low-resistance screen contact, optimum EMC protection
- Suitable for cables with and without inner sheath
- Also suitable for continuing the cable screen to another connection
- Highly conductive, flexible EMC contact for clamping various screen diameters
- Few operation steps, easy to assemble
Application range
- For EMC-compliant earthing of the copper braiding
- Telecommunication
- Industrial machinery and plant engineering
- Measurement and control technology
- Automation technology
Product Make-up
- PG connection thread acc. to DIN 40430
Note
- EMC counter nut, SKINDICHT® SM nut should be used to ensure optimum contact with painted, anodised or powder-coated housings
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
-
Caution
- Refer to Appendix T21 for the installation dimensions and torques
-
Material
- Body: nickel-plated brass
Insert: polyamide
Sealing: CR
O-ring: NBR -
Protection rating
- IP 68 - 5 bar
-
Temperature range
- Dynamic: -25°C up to +100°C
- Fixed: -40°C to +100°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.