e-Shop

SKINTOP® DIX-AUTOMATION

SKINTOP® DIX-AUTOMATION, NBR seals with optimal seal when using AS-I bus cables, strain relief

UV-resistant Temperature-resistant Reliability Assembly time Kompletterande automationskomponenter från Lapp

CE

Article number Article designation / size Base Unit Price (base price)
SKINTOP® DIX ASI
53611000
DIX ASI 11
Available from stock
Available soon
Not available

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

Colour delivered

  • Black, RAL 9005

Material

  • NBR

Protection rating

  • IP 54

Temperature range

  • -40°C to +100°C

Benefits

  • Optimal seal when using AS-I bus cables
  • Strain relief

Application range

  • These seals can be used instead of our standard seals in the SKINTOP® cable glands.
  • Control cabinets
  • Control panels
  • Office applications

Note

  • IP 68 can be achieved if the hole is optimally occupied, i.e. when using standard AS-I cables

Product Make-up

  • Precise cut for AS-I bus cables