e-Shop

SKINDICHT® SM

SKINDICHT® SM, counter nuts for thin walled-housings with through-holes, to counter a gland

CE

Article number Article designation / sizeHeight (mm)SW wrench size mmFar corner dimensionPieces / PUBase Unit

Price (base price)

SKINDICHT® SM
52003490
PG 72.81516.6100
52003500
PG 92.81820100
52003510
PG 113.02123.5100
52003520
PG 13,53.02325.5100
52003530
PG 163.02629100
52003540
PG 213.53235.550
52003550
PG 293.5414550
52003560
PG 365.0515625
52003570
PG 425.0606525
52003580
PG 485.5646925
52003490LF
PG 72.81516.6100
52003500LF
PG 92.81820100
52003510LF
PG 113.02123.5100
52003520LF
PG 13,53.02325.5100
52003530LF
PG 163.02629100
Available from stock
Available soon
Not available

Benefits

  • Available in sizes PG7 to PG48.
  • Article numbers ending in "LF" are lead-free product alternatives with the same product properties. "Lead-free" articles do not contain lead, which is currently still allowed to make up to four percent in copper alloys. It could be banned in the future according to the RoHS Directive.

Application range

  • For locking a SKINTOP® /SKINDICHT® cable gland on the inside of the application (e.g. housing).
  • For thin-walled housings without a thread, which only allow one through-hole.
  • Withstands high mechanical loads.

Product Make-up

  • PG connection thread

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000940
  • ETIM 5.0 Class-Description: Locknut for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000940
  • ETIM 6.0 Class-Description: Locknut for cable screw gland

Material

  • Nickel-plated brass

Temperature range

  • -60°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.