e-Shop

SKINDICHT® SM-PE-M

SKINDICHT® SM-PE-M, counter nuts with cutting edges to cut through the insulating layer, thus guaranteeing an optimum EMC contact

Good chemical resistance Mechanical resistance

CE

Article number Article designation / size Thickness (mm) SW wrench size mm Outer Ø (mm) Pieces / PU Base Unit Price (base price)
SKINDICHT® SM-PE-M
52103300
M 12 x 1,5 4.7 15 17.3 100
52103310
M 16 x 1,5 4.7 19 21.9 100
52103320
M 20 x 1,5 4.7 24 27.7 100
52103330
M 25 x 1,5 5.2 30 34.6 50
52103340
M 32 x 1,5 5.7 36 41.5 50
52103350
M 40 x 1,5 6.5 46 53.1 25
52103360
M 50 x 1,5 6.5 60 69.3 10
52103370
M 63 x 1,5 7.0 70 80.8 10
52103371
M 75 x 1,5 8.0 85 95.0 1
52103372
M 90 x 2 10.0 102 114.0 1
52103373
M 110 x 2 12.0 124 135.0 1
52103300LF
M 12 x 1,5 4.7 15 17.3 100
52103310LF
M 16 x 1,5 4.7 19 21.9 100
52103320LF
M 20 x 1,5 4.7 24 27.7 100
Available from stock
Available soon
Not available

Benefits

  • Optimum contacting of a coated enclosure for protection against electromagnetic interference and for equipotential bonding.
  • Contact is achieved when the locknut is tightened by the cutting edges scratching the coated layer of the housing.
  • Withstands temperatures up to +200 °C.
  • Suitable for all metric glands used in earthing and EMC applications
  • Article numbers ending in "LF" are lead-free product alternatives with the same product properties. "Lead-free" articles do not contain lead, which is currently still allowed to make up to four percent in copper alloys. It could be banned in the future according to the RoHS Directive.

Application range

  • For use on the inside of painted, anodised or powder-coated enclosures.
  • Can be used with metric SKINTOP® and SKINDICHT® cable glands for applications where electromagnetic compatibility (EMC) is required.
  • Withstands high chemical and mechanical stress.

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000940
  • ETIM 5.0 Class-Description: Locknut for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000940
  • ETIM 6.0 Class-Description: Locknut for cable screw gland

Material

  • Nickel-plated brass

Temperature range

  • -60°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.