SKINTOP DIX ASI PG 11 SKINTOP DIX ASI PG 11 53611000 SKINTOP® DIX-AUTOMATION, NBR seals with optimal seal when using AS-I bus cables, strain relief
SKINTOP DIX 29290 SKINTOP DIX 29290 53629290 SKINTOP® DIX, silicone multiple sealing inserts, higher packing density allows smaller part construction, easy insertion of several cables
SKINTOP GMP-GL PG 16 RAL 9005 BK SKINTOP GMP-GL PG 16 RAL 9005 BK 53019240 SKINTOP® GMP-GL, glass fibre-reinforced counter nuts, for maximum mechanical stability, for locking in boreholes without thread
SKINTOP DIX-DV 5.5X11 SKINTOP DIX-DV 5.5X11 53100055 SKINTOP® DIX-DV, PG multiple sealing inserts, prevents water and dust penetrating into unused bore holes
SKINTOP SD PG 7 SKINTOP SD PG 7 52025235 SKINTOP® SD, PG multiple sealing inserts, prevents dust from getting into the housing, as protection of unused connection points
SKINTOP DV PG 11 SKINTOP DV PG 11 53800579 SKINTOP® DV, PG multiple sealing inserts, prevents humidity from seeping in, as protection of unused connection points