e-Shop

SKINTOP® BS-M METAL / SKINTOP® BSR-M METAL

Brass cable gland with bending protection spiral for use on moving machine parts.

Permanent bending protection under high mechanical stress

Good chemical resistance Wide clamping range Optimum strain relief Robust Reliability Voltage Interference signals Temperature-resistant

CE

Article number Article designation / size Ø F mm Thread length D mm SW wrench size mm Overall length C mm Pieces / PU Base Unit Price (base price)
SKINTOP® BS-M METAL
53806759
M 12 x 1,5 3.5 - 7.0 6.5 16 65.0 25
53806760
M 16 x 1,5 4.5 - 10.0 7 20 79.0 25
53806761
M 20 x 1,5 7 - 13.0 8 24 95.0 25
53806762
M 25 x 1,5 9 - 17.0 8 29 109.0 25
SKINTOP® BSR-M METAL
53806769
M 12 x 1,5 2 - 5.0 6.5 16 65.0 25
53806770
M 16 x 1,5 2 - 7.0 7 20 79.0 25
53806771
M 20 x 1,5 5 - 10.0 8 24 95.0 25
53806772
M 25 x 1,5 6 - 13.0 8 29 109.0 25
Available from stock
Available soon
Not available

Benefits

  • Bending protection spiral prevents excessive bending as well as kinking of the connected cable.
  • Special design of the stainless steel spiral allows high number of bending cycles.
  • Large, variable clamping range for different cable outer diameters.
  • Best possible sealing by O-ring and sealing ring enables protection class IP 68 (10 bar) and IP 69.

Application range

  • Especially on moving machine parts.
  • Withstands high mechanical loads.
  • Suitable for outdoor use.

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • Variant "R" with reduction sealing insert for sealing smaller diameter pipes.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Material

  • Body: nickel-plated brass
    Insert: polyamide
    Sealing: CR
    O-ring: NBR
  • Spiral - springs made of stainless steel

Protection rating

  • IP 68 - 10 bar
  • IP 69

Temperature range

  • Dynamic: -25°C up to +100°C
  • Fixed: -30°C up to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.