SKINMATIC® MH Set
SKINMATIC® MH Set, metric mounting tools with shaped contact surface for SKINTOP® gland sizes up to M110x2
Assembly tool for SKINTOP® gland sizes up to M110 x 2
Available from stock
Available soon
Not available
- Not subjected to RoHS directive.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002130
- ETIM 5.0 Class-Description: Spanner
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002130
- ETIM 6.0 Class-Description: Spanner
-
Benefits
- Fast, secure and damage-free assembly
- Shaped contact surface prevents the spanner from sliding off
Application range
- Special tools designed for metric SKINTOP® brass types
Product features
- Assembly set manufactured from chromium-plated tool steel
- The SKINMATIC® MH set consists of three special keys:
- OK 16/20 mm (M12/M16)
- OK 24/29 mm (M20/M25)
- OK 36/45 mm (M32/M40)