e-Shop

ÖLFLEX® ROBUST FD

Highly flexible, all-weather control cable with TPE sheath - resistant to a wide range of chemical media

ÖLFLEX® ROBUST FD - Halogenfree power and control cable for power chain application in harsh environmental conditions

  • Extended Line Performance - Long travel lengths or high acceleration
  • Good weather resistance
  • Good chemical resistance please see Appendix T1

Suitable for outdoor use Halogen-free Cold-resistant Oil-resistant Power chain UV-resistant

CE ECOLAB EAC

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
ÖLFLEX® ROBUST FD
0026536
2 X 0.5 6.1 9.6 34
0026501
3 G 0.75 6.9 21.6 51
0026502
4 G 0.75 7.7 28.8 69
0026503
5 G 0.75 8.6 36 87
0026504
7 G 0.75 10.4 50.4 127
0026505
12 G 0.75 12.2 86.4 182
0026506
18 G 0.75 14.9 129.6 277
0026507
25 G 0.75 18.5 180 421
0026509
3 G 1.0 7.4 28.8 63
0026510
4 G 1.0 8.2 38.4 82
0026511
5 G 1.0 9.2 48 105
0026516
7 G 1.0 11.1 67.2 157
0026517
12 G 1.0 13.3 115.2 226
0026518
18 G 1.0 15.9 172.8 345
0026521
3 G 1.5 8.9 43.2 90
0026522
4 G 1.5 9.9 57.6 118
0026523
5 G 1.5 11 72 149
0026524
7 G 1.5 13.4 100.8 233
0026525
12 G 1.5 15.8 172.8 322
0026526
18 G 1.5 18.9 259.2 494
0026527
25 G 1.5 23.5 360 695
0026531
4 G 2.5 11.8 96 181
0026532
5 G 2.5 12.9 120 228
0026533
7 G 2.5 15.7 168 329
0026534
12 G 2.5 18.7 288 491
0026541
4 G 4.0 13.8 153.6 261
0026551
4 G 6.0 14.8 230.4 356
0026561
4 G 10.0 20.1 384 596
0026571
4 G 16.0 23.8 614.4 910
Available from stock
Available soon
Not available

Benefits

  • Outstanding weather, ozone and UV resistance together with the wide temperature range enable versatile use for indoor and outdoor applications
  • Resistant to contact with organic oils and the related emulsions as well as a multitude of plant, animal or synthetic-based greases and waxes
  • Good resistance to ammonia compounds and bio-gases
  • Good resistance to cold and hot water as well as water-soluble cleaning and cooling agents
  • Well-suited to steam cleaning
  • Low particle emission at moved chain application

Application range

  • In power chains or moving machine parts
  • Machine tool building, medical technology, laundries, car washing equipment, chemical industry, composting plants, sewage works
  • Food and beverage industry, especially for production and processing equipment of milk and meat products
  • For indoor and outdoor use

Product features

  • Highly resistant to oil and chemicals
  • Ozone, UV and weather-resistant according to EN 50396 and HD 605 S2
  • Hydrolysis-resistant to warm and hot water
  • Good chemical resistance to ester-based hydraulic fluids
  • Flexible down to -40°C

Norm references / Approvals

  • Based on VDE 0250 / 0285
  • Clean room classification for individual items on request
  • For use in power chains: Please comply with assembly guideline Appendix T3

Product Make-up

  • Extra-fine wire, tinned copper strands
  • Core insulation: TPE
  • Cores twisted together in extremely short lay lengths
  • Non-woven wrapping
  • Robust outer sheath made of special halogen-free TPE, black (similar RAL 9005)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black cores with printed white numbers (VDE 0293-334)

Conductor stranding

  • Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6

Minimum bending radius

  • Flexing:
    up from 7.5 x outer diameter
    (at temperatures < 70 °C)
    up from 10 x outer diameter
    (at max. temperature of 105 °C)
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 4000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Flexing: -40°C to +105°C
    Fixed installation: -50°C to +105°C

Bending cycles & operation parameters

  • See Selection Table A2-1 in the appendix of our online catalogue

  • Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.