e-Shop

CHAMPION Drum dispenser

Universal drum dispenser

For professional and gentle unwinding of even sensitive cables

Article number Article designation Base Unit Price (base price)
85008070
CHAMPION 52
85008071
CHAMPION 67
85008072 CHAMPION Steering rollers set (4 pc)
85008073 CHAMPION Rubber feet (4 pc)
85008074 Article designation
85008075 Article designation
85008076 CHAMPION Carrier roll 520mm
85008077 Article designation
85008078 CHAMPION Carrier roll 670mm
85008079 Article designation
Available from stock
Available soon
Not available

Benefits

  • Robust construction with 200 kg load capacity
  • Safer stability thanks to noise-reducing rubber feet
  • Easily adjustable carrier rollers with 3 different positions
  • Maintenance-free

Application range

  • Drum dispenser for everyday use in the workshop or on the construction site
  • Also as storage solution in the workshop
  • With additional rollers for mobile use

Product features

  • For drum diameter from 150 up to 900mm
  • Available in two sizes for drums up to 520 or 670mm width
  • Lightweight hybrid frame made of glass fiber reinforced polyamide and aluminum
  • Provided with 4 non-slip rubber feet
  • Optionally with 4 rollers for drum transport

Classification

  • ETIM 7.0 Class-Description: Cable reel dispenser
  • ETIM 7.0 Class-Description: Cable reel dispenser

Dimensions

  • 52: 577x565x120mm
    67: 727x565x120mm

General data

  • Weight:
    52: 7.2kg
    67: 9.0kg
  • Material: glass-fiber reinforced polyamide and aluminium

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.