e-Shop

ÖLFLEX® PLUG 540 P Connection Cable

VDE-registered connecting cable with DIN/VDE or international plugs

ÖLFLEX® PLUG 540 P, VDE power and control cable 3-core, first end VDE-/international plug, other end 30 mm dismantled 30 mm abgemantelt

  • Available with international plugs
  • Safety colour: yellow

CEVDEVDE auditedEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Length (m)Copper index kg/1.000 piecesBase Unit

Price (base price)

73220846
3 G 0.757243.2
73220847
3 G 0.7573.575.6
73220848
3 G 0.7575108
73221561
3 G 1.07.4257.6
73221562
3 G 1.07.43.5100.8
73221563
3 G 1.07.45144
73220849
3 G 1.58.9286
Available from stock
In stock in Germany
Not available

Benefits

  • VDE cable registration: LAPP ÖLFLEX® 540 P, sold by the metre and assembled to size
  • Safety colour: yellow
  • VDE marking approval/VDE type certification for the straight central plug according to DIN/VDE in the item numbers table

Application range

  • Mechanical engineering
  • Construction industry
  • Attention during installation regarding Tensile Strain Relief: The supple material of the cable's single core insulations has got a floating nature/stretchability, thus during wiring it shall be made sure the cable's single cores are relieved from tensile strain. Unplugging from power source/ socket (female) by grasping and pulling on the black plug (male) only, not on the yellow cord

Product features

  • Good resistance of the outer sheath to cutting and abrasion
  • Special, flame-retardant polyurethane sheath compound

Norm references / Approvals

  • Cable ÖLFLEX® 540 P by LAPP:VDE reg. no. 6583 - AC 300/500 V for 1 mm² and smaller;VDE reg. no. 6584 - AC 450/750 V from 1.5 mm² and larger

Product Make-up

  • Strands of tinned-copper wires
  • Core insulation: TPE
  • Outer sheath made of special polyurethane
  • Standard version: 3-core ÖLFLEX® 540 P cable incl. green-yellow, protective equipment grounding conductor in conjunction with 3-pole, straight, moulded, splash water protected, central, isolated ground DIN/ VDE hybrid plug (CEE 7/7 combining the French type E with the German "SchuKo” type E) incl. double protection/
    earthing contact/ pin system according to DIN VDE 0620-1/ DIN 49441-R2/ DIN 49441-2-AR2 as well as
    with plug protection type/ category IP 44 and with contacting hole for the round earthing pin of the French plug system type E
  • Other end: 30 mm dismantled, with protection sleeves for the ends of the conductor
  • Other, international plug versions in conjunction with the cable ÖLFLEX® 540 P on request

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001576
  • ETIM 5.0 Class-Description: Power cord

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001576
  • ETIM 6.0 Class-Description: Power cord

Core identification code

  • According to VDE 0293-308 (table T9)

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • Occasional flexing: 10 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • U0: 250 V AC

Test voltage

  • Assembly: 2000 V
  • ÖLFLEX® 540 P: 3000 V

Protective conductor

  • G = with GN-YE protective conductor

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • 1 piece in each polyester bag
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • Please observe the safety information as per DIN VDE 0620-1, Plugs and socket-outlets for household and similar purposes - Part 1: General requirements, appendix E: "Installation only by persons with the relevant electrotechnical expertise and experience!”