ÖLFLEX® CRANE PUR

Reelable polyurethane cables for low, medium and high mechanical stress

ÖLFLEX® CRANE PUR - Low voltage power cable for outdoor use and crane applications/conveyour technology. Reelable, U0/U: 0,6/1kV

  • Multifunctional application possibilities,
    flexible use down to -40°C
  • Lightweight due to minimised
    diameters
  • Halogen-free

Suitable for outdoor use Good chemical resistance Halogen-free Cold-resistant Mechanical resistance Low weight Oil-resistant Optimum strain relief Space requirement Power chain UV-resistant

CE EAC Fire

Article number Number of cores and mm² per conductor Outer diameter [mm] Tensile strength (N) Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
ÖLFLEX® CRANE PUR
0045207
4 G 1.5 10.9 500 57.6 169
0045209
5 G 1.5 11.6 1000 72 197
0045210
7 G 1.5 12.9 2500 100.8 239
0045211
12 G 1.5 17.6 2500 172.8 401
0045212
18 G 1.5 17.5 2500 259.2 507
0045213
24 G 1.5 20.7 2500 345.6 673
0045215
30 G 1.5 28.9 3000 432 1100
0045214
36 G 1.5 31.4 3000 518.4 1350
0045216
4 G 2.5 12.2 500 96 227
0045218
5 G 2.5 13.2 2000 120 274
0045220
7 G 2.5 15.4 3000 168 358
0045221
12 G 2.5 21.6 3000 288 619
0045222
18 G 2.5 21.5 3000 432 793
0045223
24 G 2.5 25.5 3000 576 1123
0045224
30 G 2.5 34.7 3000 720 1641
0045225
4 G 4.0 14.3 1000 153.6 341
0045227
5 G 4.0 15.5 2000 192 411
0045228
4 G 6.0 16.6 1500 230.4 457
0045229
5 G 6.0 17.7 2000 288 538
0045235 7 G 6.0 21.5 2500 403 750
0045230
4 G 10.0 19.2 2000 384 674
0045237
5 G 10.0 21.6 2500 480 825
0045231
4 G 16.0 22.2 2500 614.4 966
0045238
5 G 16.0 25.6 3500 768 1222
0045232
4 G 25.0 27.6 3500 960 1506
0045233
4 G 35.0 31 4500 1344 2004
0045234
4 G 50.0 36.1 6000 1920 2838
0045240
3x25+3G6 25.7 2000 892.8 1380
0045241
3x35+3G6 27.6 2500 1,180.8 1695
0045242
3x50+3G10 32.1 3500 1728 2307
Available from stock
Available soon
Not available

Benefits

  • Designed with a smaller outer diameter to save space and weight
  • Cost-saving due to the use of smaller drums, guide rollers, as well as drive engines when possible
  • Reeling, unreeling and guiding operations also impose tensile stresses on the cables
  • The central supporting element absorbs the tensile loads that occur, thereby allowing reeling, unreeling and deflection for free-hanging cables even over large distances.
  • Integrated supporting braid prevents undesirable cable twists, and the formation of so-called corkscrew effects

Application range

  • For use in hoists, transport and conveyor
    systems
  • Cables are reeled, unreeled, and guided by roller trains
  • In dry or damp interiors, outdoors, or not more than 2 weeks without interruption in industrial water
  • The application profiles for ÖLFLEX® CRANE and ÖLFLEX® LIFT cables can be found in the appendix, selection table A3
  • The assembly and handling guidelines for ÖLFLEX® CRANE cables can be found in the catalogue appendix, technical table T4; for ÖLFLEX® LIFT cables please see the catalogue appendix, technical table T5

Product features

  • Halogen-free and flame-retardant
    (IEC 60332-1-2)
  • Oil-resistant according to EN 60811-404
  • Good chemical, thermal and mechanical-resistance

Product Make-up

  • Conductor made of bare copper wires
  • Core insulation: TPE compound
  • Central supporting element
  • Support braid integrated in the outer sheath
  • Outer sheath: PUR compound, halogen-free

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000057
  • ETIM 5.0 Class-Description: Low voltage power cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000057
  • ETIM 6.0 Class-Description: Low voltage power cable

Core identification code

  • Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
  • From 6 cores: black with white numbers

Conductor stranding

  • Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6

Minimum bending radius

  • Flexible use: 7.5 x outer diameter

Nominal voltage

  • U0/U: 600/1000 V

Test voltage

  • 4000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Current rating

  • VDE 298 Part 4

Temperature range

  • Flexible use: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.