ÖLFLEX® CRANE VS (N)SHTÖU

Reelable cables for medium to high mechanical stress

ÖLFLEX® CRANE VS (N)SHTÖU - Low voltage power cable for outdoor use and crane applications/conveyour technology. Reelable, U0/U: 0,6/1kV

  • Reinforced outer sheath design
  • Central and tear-resistant supporting
    element
  • Suitable for extreme tensile stress

Suitable for outdoor use Cold-resistant Mechanical resistance Oil-resistant Optimum strain relief UV-resistant

CE EAC Fire

Article number Number of cores and mm² per conductor Outer diameter [mm] Tensile strength (N) Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
ÖLFLEX® CRANE VS (N)SHTÖU
0044008
7 G 1.5 18.8 2000 100.8 430
0044009
12 G 1.5 25.3 2000 172.8 820
0044010
18 G 1.5 25.3 2000 259.2 930
0044011
24 G 1.5 30.1 2000 345.6 1260
0044036
36 G 1.5 34 2000 518.4 1650
0044015
7 G 2.5 21.6 2000 168 630
0044016
12 G 2.5 29.4 2000 288 1150
00440333
5 G 4.0 19.6 2000 192 510
00440223
4 G 10.0 23.4 2000 384 830
00440233
4 G 16.0 25.5 2000 614.4 1170
00440323
5 G 16.0 27.5 2400 768 1400
00440243
4 G 25.0 32.6 3000 960 1850
00440253
4 G 35.0 34.8 4000 1344 2250
00440263
4 G 50.0 40.6 6000 1920 3200
00440283
4 G 70.0 44.8 8000 2688 4200
00440293
4 G 95.0 51.2 11000 3648 5550
Available from stock
Available soon
Not available

Benefits

  • The central supporting element absorbs the tensile loads that occur, thereby allowing reeling, unreeling and deflection for free-hanging cables even over large distances.
  • Reeling, unreeling and guiding operations also impose tensile stresses on the cables
  • Integrated supporting braid prevents undesirable cable twists, and the formation of so-called corkscrew effects

Application range

  • For use in hoists, transport and conveyor
    systems
  • Cables are reeled, unreeled, and guided by roller trains
  • In dry or damp interiors, outdoors, or not more than 2 weeks without interruption in industrial water
  • The application profiles for ÖLFLEX® CRANE and ÖLFLEX® LIFT cables can be found in the appendix, selection table A3
  • The assembly and handling guidelines for ÖLFLEX® CRANE cables can be found in the catalogue appendix, technical table T4; for ÖLFLEX® LIFT cables please see the catalogue appendix, technical table T5

Product features

  • Flame-retardant according IEC 60332-1-2
  • Oil-resistant according to EN 60811-404
  • Good chemical, thermal and mechanical-resistance

Norm references / Approvals

  • Based on VDE 0250-814 (NSHTÖU)

Product Make-up

  • Strands of tinned-copper wires
  • Core insulation: rubber compound, type 3GI3
  • Central supporting element
  • Support braid integrated in the outer sheath
  • Outer sheath: rubber compound, type 5GM5

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000057
  • ETIM 5.0 Class-Description: Low voltage power cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000057
  • ETIM 6.0 Class-Description: Low voltage power cable

Core identification code

  • Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
  • From 6 cores: black with white numbers

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • Flexible use: 7.5 x outer diameter

Nominal voltage

  • U0/U: 600/1000 V

Test voltage

  • 3000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Current rating

  • VDE 298 Part 4

Temperature range

  • Flexible use: -25°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.