ÖLFLEX® SERVO FD zeroCM
Symmetrical motor cable with improved EMC and simplified connection for power chain application - certified
ÖLFLEX® SERVO zeroCM - symmetrical motor cable with improved EMC and simplified connection for power chain application in harsh conditions with UL/CSA AWM.
- Core Line Performance - Medium to increased travel lengths or acceleration
- Patented "zeroCM" CommonMode-Technology - 100% symmetry thanks to innovative cable design
- Reduced parasitic currents, improved EMC, easy connection
Available from stock
In stock in Germany
Not available
Benefits
- Symmetrical cable design increases the EMC and significantly reduces leakage and motor bearing currents, interference on data transmission as well as corrosion on building structures
- Low capacitance bundle design with counterrotating protective conductor enables longer cable connection between frequency converter and motor and significantly simplyfies the cable connection
- Copper braiding screens the cable against
electromagnetic interference - Allows much faster speed and accelerations which increases the economic efficiency of the machines
- Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
- Wide temperature range for applications in harsh climatic environments
Application range
- Connecting cable between frequency converter and motor
- In power chains or moving machine parts
- For use in assembling & pick-and-place machinery
- Particularly in wet areas of machine tools and transfer lines
- Assembly lines, production lines, in all kinds of machines
- For indoor and outdoor use
Product features
- Oil-resistant according to EN 50363-10-2
- Resistant to drilling fluids according to 60092-360, annex C+D
- Fire behaviour:
- Halogen-free acc. to IEC 60754-1
- Flame-retardant acc. to IEC 60332-1-2,
UL VW-1, CSA FT1 - UV-resistant according to ISO 4892-2 and ozone resistant acc. to EN 50396
- Low capacitance
- Abrasion and notch-resistant
Norm references / Approvals
- UL AWM Style 20234
cULus AWM I/II A/B, 1000V 80° FT1 - UL File No. E63634
- For use in power chains: Please comply with assembly guideline Appendix T3
Product Make-up
- Extra-fine wire strand made of bare copper wires (class 6)
- Core insulation: polypropylene (PP)
- Power cores symmetrically bundeled with counterrotating reduced protective conductor
- Non-woven wrapping
- Tinned-copper braiding
- PUR outer sheath, anthracite grey (RAL 7016)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000057
- ETIM 5.0 Class-Description: Low voltage power cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000057
- ETIM 6.0 Class-Description: Low voltage power cable
Core identification code
- Power cores: black with marking U/L1/C/L+; V/L2; W/L3/D /L-; GN/YE protective conductor
Conductor stranding
- Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6
Minimum bending radius
- Flexing: up from 10 x outer diameter
- Fixed installation: 5 x outer diameter
Nominal voltage
- IEC U0/U: 600/1000 V
- UL & CSA: 1000 V
Test voltage
- Core/Core: 4 kV
- Core/Screen: 4 kV
Protective conductor
- G = with GN-YE protective conductor
Temperature range
- Flexing: -40°C to +90°C
(UL/CSA: +80°C) - Fixed installation: -50°C to +90°C
(UL/CSA: +80°C)
Bending cycles & operation parameters
- See Selection Table A2-1 in the appendix of our online catalogue
- Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.