ÖLFLEX® STATIC CY black

Closely screened, doubly insulated PVC single core for fixed installation

ÖLFLEX® STATIC CY BLACK - Screened, doubly insulated PVC single core with 0,6/1kV for vaious applications in EMC-sensitive environments

  • An alternative to single-core NYY with overall braiding used as EMC-relevant screening
  • EMC-compliant
  • Discontinued product - Will be substituted by ÖLFLEX® CHAIN 809 SC CY

Suitable for outdoor use Cold-resistant Oil-resistant Interference signals UV-resistant

CE EAC Fire

Article number Conductor cross-section (mm²) Outer diameter [mm] Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
4600023
16 10.3 177 275
4600024
25 12.7 267 396
4600025
35 14.3 384 542
4600026
50 16.9 537 752
4600027
70 18.7 763 1004
4600028
95 21.7 1012 1368
4600029
120 24.7 1264 1719
Available from stock
Available soon
Not available

Benefits

  • Cost-effective, double-insulated/sheathed single-core cable for fixed, unprotected installation indoors or outdoors, at most occasional flexing taking into account the higher minimum bending radii of 12.5 x cable outer diameter
  • High degree of screening enables a very good EMC performance
  • No additional protection such as a closed cable duct or protective conduit is required for installation

Application range

  • Very suitable for power circuits as an external connection or for the internal wirings in electric and electronic equipment
  • In dry or damp interiors with low mechanical stress conditions
  • Can be used indoors as a connecting cable to the inverter in the photovoltaic sector
  • Outdoor use is possible within the indicated operating temperature range

Product features

  • Flame retardant acc. to IEC 60332-1-2
  • UV and weather-resistant according to ISO 4892-2
  • Oil-resistant according to DIN EN 50290-2-22 (TM54)

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation: Based on PVC
  • Nonwoven wrapping/plastic foil
  • Tinned-copper braiding
  • Outer sheath: Based on PVC

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000057
  • ETIM 5.0 Class-Description: Low voltage power cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000057
  • ETIM 6.0 Class-Description: Low voltage power cable

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • Fixed installation: 6 x outer diameter
  • Occasional flexing: 12.5 x outer diameter

Nominal voltage

  • U0/U: 600/1000 V

Test voltage

  • Core/screen: 2000 V

Temperature range

  • Fixed installation: -40°C to +80°C
  • Occasional flexing: -30°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: Coil ≤ 30 kg, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.