e-Shop

KNIPEX Cable shear

KNIPEX cable shears for conductors with an outer diameter of up to 20 mm, ergonomic design means it is particularly easy to use, manufactured in Germany

Less power required due to favourable transmission ratio and new blade geometry

Article number Article designation Cable diameter mm Weight (kg) Length (mm) Base Unit Price (base price)
62120523 Cable shear KASI 20 20 0.34 200
Available from stock
Available soon
Not available

Benefits

  • Special two-blade structure divides the cutting process into pre-cut and post-cut
  • Easy and clean cut by using only one hand
  • High ergonomics thanks to multi-component handles
  • Insulated handels allow working under voltage up to 1000V

Application range

  • Cuts copper and aluminium cables

Product features

  • Precision ground, hardened blades

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000142
  • ETIM 5.0 Class-Description: Cable shears

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000142
  • ETIM 6.0 Class-Description: Cable shears

Certifications

  • Insulated according to IEC 60900, applicable up to 1000V AC / 1500V DC
  • VDE-tested

Material

  • High-grade special tool steel, forged, chrome plated

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.